| |
Metadata |
Part No. | 62103-1301 |
Product name | FLIR T440 (incl. Wi-Fi) |
Revision | 43545 |
Last modified | 2017-06-28 |
Imaging and optical data |
IR resolution |
320 × 240 pixels
|
resolution |
320 × 240 pixels
|
|
Yes
|
Thermal sensitivity/NETD |
<40 mK @ +30°C (+86°F)
|
Field of view (FOV) |
25° × 19°
|
Minimum focus distance |
0.4 m (1.31 ft.)
|
Focal length |
18 mm (0.7 in.)
|
Spatial resolution (IFOV) |
1.36 mrad
|
F-number |
1.3
|
Image frequency |
60 Hz
|
Focus |
Automatic (one shot) or manual
|
Digital zoom |
2×, 4× and 8×
|
Detector data |
Detector type |
Focal plane array (FPA), uncooled microbolometer
|
Spectral range |
7.5–13 µm
|
Detector pitch |
25 µm
|
Image presentation |
Display |
Touch screen, 3.5 in. LCD, 320 × 240 pixels
|
Auto orientation |
Automatic landscape or portrait
|
Image adjustment |
Auto or manual
|
Image presentation modes |
Thermal |
Thermal image with enhanced detail presentation
|
Picture in Picture |
Resizable and movable IR area on visual image
|
Measurement |
Object temperature range |
-
–20°C to
+120°C (–4°F to +248°F)
-
0°C to +650°C
(+32°F to +1202°F)
-
+250°C to +1200°C
(+482°F to +2192°F)
|
Accuracy |
±2°C (±3.6°F) or 2%, whichever
is greater, at 25°C (77°F) nominal.
|
Measurement analysis |
Spotmeter |
5
|
Area |
5 + 5 areas (boxes or circles) with max./min./average
(in post-acquisition analysis)
|
Profile |
1 line profile with max/min temp.
|
Automatic hot/cold detection |
Auto hot or cold spotmeter markers within area
and profile
|
Measurement presets |
No measurements, Center spot, Hot spot, Cold
spot, User preset 1, User preset 2
|
User presets (in live images) |
The user can select and combine measurements
from any number of available spots/boxes/circles/profiles/delta
|
Difference temperature |
Delta temperature between measurement functions
or reference temperature
|
Reference temperature |
Manually set using difference temperature
|
Emissivity correction |
Variable from 0.01 to 1.0 or selected from materials
list
|
Measurement corrections |
Emissivity, reflected temperature, relative
humidity, atmospheric temperature, object distance, external IR window
compensation
|
Colors (palettes) |
Iron, Rainbow, Rainbow HC, White hot, Black
hot, Arctic, Lava
|
Alarm |
Color Alarm (isotherm) |
Above/below/interval
|
Measurement function alarm |
Audible/visual alarms (above/below) on any selected
measurement function
|
Screening |
Difference temperature alarm, audible
|
Set-up |
Set-up commands |
Define user presets, Save options, Programmable
button, Reset options, Set up camera, Wi-Fi, Compass, Bluetooth, Language,
Time & units, Camera information
|
Service functions |
Camera software update |
Use PC software
|
Storage of images |
Image storage |
Standard JPEG, including digital photo and measurement
data, on memory card
|
Image storage mode |
-
Simultaneous storage
of thermal and digital photo in same JPEG file.
-
Optional to store digital
photo as a separate JPEG file.
|
Time lapse |
15 seconds to 24 hours
|
Image annotations (in still images) |
Voice |
60 seconds (via Bluetooth) stored with the image
|
Text |
Add table. Select between predefined templates
or create your own in
|
Image description |
Add short note (stored in JPEG EXIF tag)
|
Sketch |
Draw on thermal/digital photo or add predefined
stamps
|
|
Wireless connection (Bluetooth) to:
meters with
|
Report generation |
-
Instant Report (*.pdf
file) in camera including IR and visual images
-
Separate PC software
with extensive report generation
|
Geographic Information System |
Compass |
Camera direction automatically added to every
still image
|
Video recording in camera |
Non-radiometric IR video recording |
MPEG-4 to memory card
|
Visual video recording |
MPEG-4 to memory card
|
Video streaming |
Radiometric IR video streaming |
Full dynamic to PC using USB or to mobile devices
using Wi-Fi.
|
Non-radiometric IR video streaming |
-
MPEG-4 using Wi-Fi
-
Uncompressed colorized
video using USB
|
Visual video streaming |
-
MPEG-4 using Wi-Fi
-
Uncompressed colorized
video using USB
|
Digital camera |
Built-in digital camera |
3.1 Mpixels with LED light (photo as separate
image)
|
Digital camera, focus |
Fixed focus
|
Digital camera, FOV |
Adapts to the IR lens
|
Built-in digital lens data |
FOV 53° × 41°
|
Digital camera, aspect ratio |
4:3
|
Laser pointer |
Laser |
Activated by dedicated button
|
Laser alignment |
Position is automatic displayed on the IR image
|
Laser classification |
Class 2
|
Laser type |
Semiconductor AlGaInP diode laser
|
Laser power |
1 mW
|
Laser wavelength |
635 nm (red)
|
Data communication interfaces |
Interfaces |
USB-mini, USB-A, Bluetooth, Wi-Fi, composite
video
|
/Bluetooth |
Communication with headset and external sensors
|
Wi-Fi |
Peer to peer (ad hoc) or infrastructure (network)
|
SD Card |
One card slot for removable SD memory cards
|
USB |
USB |
-
USB-A: Connect external
USB device
-
USB Mini-B: Data transfer
to and from PC / uncompressed colorized video
|
USB, standard |
USB Mini-B: 2.0
|
Composite video |
Video out |
Composite
|
Video, standard |
CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)
|
Video, connector type |
4-pole 3.5 mm jack
|
Radio |
Wi-Fi |
-
Standard: 802.11 b/g
-
Frequency range: 2412–2462
MHz
-
Max. output power: 15
dBm
|
/Bluetooth |
Frequency range: 2402–2480 MHz
|
Antenna |
Internal
|
Power system |
Battery type |
Rechargeable Li ion battery
|
Battery voltage |
3.7 V
|
Battery capacity |
4.4 Ah, at +20°C to +25°C (+68°F
to +77°F)
|
Battery operating time |
Approx. 4 hours at +25°C (+77°F) ambient
temperature and typical use
|
Charging system |
In camera (AC adapter or 12 V from a vehicle)
or 2-bay charger
|
Charging time |
4 h to 90% capacity, charging status indicated
by LED's
|
Charging temperature |
0°C to +45°C (+32°F to +113°F)
|
Power management |
Automatic shutdown and sleep mode (user selectable)
|
AC operation |
AC adapter, 90–260 VAC input, 12 V output
to camera
|
Start-up time from sleep mode |
Instant on
|
Environmental data |
Operating temperature range |
–15°C to +50°C (+5°F to
+122°F)
|
Storage temperature range |
–40°C to +70°C (–40°F
to +158°F)
|
Humidity (operating and storage) |
IEC 60068-2-30/24 h 95% relative humidity +25°C
to +40°C (+77°F to +104°F) / 2 cycles
|
EMC |
-
ETSI EN 301 489-1 (radio)
-
ETSI EN 301 489-17
-
EN 61000-6-2 (Immunity)
-
EN 61000-6-3 (Emission)
-
FCC 47 CFR Part 15 B
(Emission)
-
ICES-003
|
Radio spectrum |
-
ETSI EN 300 328
-
FCC Part 15.247
-
RSS-247 Issue 2
|
Magnetic fields |
EN 61 000-4-8, Test level 5 for continuous field
(severe industrial environment)
|
Encapsulation |
IP 54 (IEC 60529)
|
Shock |
25 g (IEC 60068-2-27)
|
Vibration |
2 g (IEC 60068-2-6)
|
Safety |
EN/UL/CSA/PSE 60950-1
|
Physical data |
Camera weight, incl. battery |
0.855 kg (1.88 lb.)
|
Camera size (L × W × H) |
106 × 201 × 125 mm (4.2 × 7.9
× 4.9 in.), with built-in lens pointing forward
|
Tripod mounting |
UNC ¼"-20
|
Material |
-
Polycarbonate + acrylonitrile
butadiene styrene (PC-ABS)
-
Thixomold magnesium
-
Thermoplastic elastomer
(TPE)
|
Color |
Graphite gray and black
|
Shipping information |
Packaging, type |
Cardboard box
|
List of contents |
-
Infrared camera with
lens
-
Battery (2 ea.)
-
Battery charger
-
Bluetooth headset
-
Camera lens cap
-
Calibration certificate
-
Printed documentation
-
Hard transport case
-
Memory card
-
Neckstrap
-
Power supply, incl. multi-plugs
-
Sunshield
-
USB cable
-
Video cable
|
Packaging, weight |
5.7 kg (12.6 lb.)
|
Packaging, size |
495 × 192 × 370 mm (19.49 × 7.56
× 14.57 in.)
|
EAN-13 |
7332558006498
|
UPC-12 |
845188006846
|
Country of origin |
Sweden
|