Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 103824 |
Last modified | 2025-04-08 |
General description |
|
---|---|
The FLIR G series is the latest addition to Optical Gas Imaging (OGI) with focus on the digital oilfield. While maintaining best in
class image quality and gas detection sensitivity, it offers new features such as wireless connectivity and connection to
the FLIR cloud.
|
|
Benefits
Newest in technology to meet today’s operator
Both see and measure the gas leak in the camera
Unmatched gas sensitivity and advanced analytics onboard camera
Better ergonomics and easier to operate
Refreshed hardware addressing user issues but maintaining a familiar experience |
Imaging & Optical |
|
---|---|
IR resolution
|
640 × 480 pixels
|
Field of view (FOV)
|
14.5° × 10.8°
|
Focal length
|
38 mm (1.49 in.)
|
Minimum focus distance
|
0.5 m (1.64 ft.)
|
F-number
|
1.59
|
Focus
|
Manual focus
|
Zoom
|
1–8× continuous, digital zoom
|
Digital image enhancement
|
High sensitivity mode (HSM), Noise reduction filter
|
Detector type
|
Focal plane array (FPA), cooled InSb
|
Spectral range
|
3.2–3.4 µm
|
Detector pitch
|
15 µm
|
Sensor cooling
|
Stirling Microcooler (FLIR MC-3)
|
Image presentation modes
|
IR image, Visual image, High Sensitivity Mode (HSM)
|
Color palettes
|
|
Radiometric IR video recording
|
RTRR (.csq)
|
Non-radiometric IR or visual video
|
H.264 to memory card
|
Radiometric IR video streaming
|
Over UVC
|
Non-radiometric IR video streaming
|
|
Visual recording
|
H.264 to memory card
|
Viewfinder
|
Built-in, tiltable OLED, 800 × 480 pixels
|
Built-in digital camera
|
5 Mpixels
|
Measurement & Analysis |
|
---|---|
Thermal sensitivity/NETD
|
20 mK @ +30°C (+86°F)
|
Measurement temperature range
|
–20°C to +350°C (–4°F to +662°F)
|
Available sub ranges
|
|
Accuracy
|
±1°C (±1.8°F) for temperature range (0°C, to +100°C, +32°F to +212°F) or ±2% of reading for temperature range (>+100°C, >+212°F)
|
Spotmeter
|
10
|
Area
|
5 boxes with max./min./average
|
Profile
|
1 line (horizontal or vertical)
|
Measurement corrections
|
Reflected temperature, distance, atmospheric transmission, humidity, external optics
|
Gas quantification
|
Quantification onboard camera
|
Gas sensitivity
|
(ΔT = 10°C, Distance = 1 m)
|
Languages
|
21
|
Communication & Data storage |
|
---|---|
FLIR Inspection route
|
Enabled in the camera
|
Cloud services (via Wi-Fi)
|
FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available), wireless file transfer
via userweb library
|
Bluetooth
|
Communication with headset
|
Storage media
|
Removable SD memory card
|
Image file formats
|
Standard JPEG, measurement data included. Infrared-only mode.
|
Communication interfaces
|
USB 2.0, Bluetooth, Wi-Fi, HDMI
|
Video out
|
HDMI 640 × 480
HDMI 1280 × 720 DVI 640 × 480 DVI 800 × 600 |
Radio
|
Operating frequency
RF output (EIRP)
Antenna
|
Recording modes
|
Multi-REC, Periodic storage
|
General |
|
---|---|
Package size
|
600 × 510 × 410 mm (23.6 × 20.1 × 16.1 in.)
|
Package weight
|
14.2 kg (31.3 lb.)
|
Camera size (L × W × H)
|
251.6 × 164.5 × 170.9 mm (9.9 × 6.48 × 6.73 in.)
|
Camera weight
|
3.0 kg (6.61 lb.)
|
Mounting interface
|
UNC ¼″-20
|
List of contents
|
|
GPS
|
Location data automatically added to every still image and first frame in video from built-in GPS
|
Laser pointer
|
Class 2 Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
|
EAN-13
|
7332558030851
|
UPC-12
|
845188028145
|
Country of origin
|
Sweden
|
User interface |
|
---|---|
Display
|
640 × 480 pixels (VGA)
|
Display frame rate
|
60 Hz
|
Voice
|
60 seconds with Bluetooth on still images and video
|
Text
|
Text from predefined list or soft keyboard on touchscreen
|
Image sketch
|
Yes: on infrared images
|
Power |
|
---|---|
Battery type
|
Rechargeable Li ion battery
|
Battery weight
|
232 g (8.2 oz.)
|
Battery voltage
|
7.4 V
|
Battery capacity
|
5.5 Ah
|
Battery operating time
|
> 2 hours at 25°C (+68°F) and typical use
|
Battery charging time
|
2.5 h to 95% capacity, charging status indicated by LED's
|
Startup time
|
Typically 7 min. @ 25°C (+77°F)
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
Environmental & Certifications |
|
---|---|
Operating temperature range
|
–20°C to +50°C (–4°F to +122°F)
|
Storage temperature range
|
–30°C to +60°C (–22°F to +140°F)
|
Humidity
|
IEC 60068-2-30 / 24h 95% Relative Humidity +25°C to +40°C (+77°F to +104°F) (2 cycles)
|
Low voltage
|
73/23/EEC
|
RoHS
|
2011/65/EU
|
WEEE
|
2012/19/EU
|
RED
|
2014/53/EU
|
EMC
|
|
Radio spectrum
|
|
Encapsulation
|
IP 54 (IEC 60529)
|
Hazardous location compliance
|
|
Shock
|
25 g (IEC 60068-2-27)
|
Vibration
|
2 g (IEC 60068-2-6)
|
Safety
|
EN/IEC 62368-1 2014
|
Declaration of conformity
|
See:
|