Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 81650 |
Last modified | 2021-12-02 |
Detector data |
|
---|---|
Detector Type
|
Strained-Layer Superlattice
|
Spectral Range
|
7.5 µm (lower), 11.5-12.5 µm (upper)
|
Resolution
|
640 x 512
|
Detector Pitch
|
25 µm
|
Thermal Sensitivity/NETD
|
≤ 45 mK (≤ 40 mK typical)
|
Well Capacity
|
11.0 M electrons
|
Operability
|
≥ 98% (≥ 99% typical)
|
Sensor Cooling
|
Closed cycle rotary
|
Electronics |
|
---|---|
Readout Type
|
Snapshot
|
Readout Modes
|
Asynchronous integrate while read Asynchronous integrate then read
|
Synchronization Modes
|
Genlock, Sync-in, Sync-out
|
Image Time Stamp
|
Internal IRIG-B decoder clock TSPI accurate time stamp
|
Integration Time
|
270 ns to 687 sec
|
Pixel Clock
|
355 MHz
|
Frame Rate (Full Window)
|
Programmable; 0.0015 Hz to 1004 Hz
|
Subwindow Mode
|
Flexible windowing down to 32 x 4 (steps of 32 columns, 4 rows)
|
Dynamic Range
|
14-bit
|
On-Camera Image Storage
|
RAM (volatile): 16 GB, up to 26,000 frames full frame
SSD (non-volatile): includes 512 GB compatible with >4 TB
|
Radiometric Data Streaming
|
Simultaneous Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP)
|
Standard Video
|
HDMI, SDI, NTSC, PAL
|
Command and Control
|
GigE, USB, RS-232, Camera Link, CXP (GenICam protocol supported over GigE or CXP)
|
Temperature Measurement |
|
---|---|
Standard Temperature Range
(with band matched optics)
|
-20°C to 350°C (-4°F to 662°F)
|
Optional Temperature Range
(with band matched optics)
|
250°C – 1500°C (ND1)
500°C – 3000°C (ND2)
|
Accuracy
|
≤ 100°C ±2°C (±1°C typical)
> 100°C ±2% of reading (±1% typical)
|
Ambient Drift Compensation (with factory cal)
|
Yes
|
Optics |
|
---|---|
Camera f/Number
|
f/2.5
|
Available Lenses (Uses FLIR HDC Optics)
|
25 mm, 50 mm, 100 mm
|
Close-up Lenses/Microscopes
|
1X
|
Lens Interface
|
FLIR HDC (4-tab bayonet)
|
Focus
|
Manual
|
Filtering
|
4-position motorized filter wheel, standard 1-inch filters
|
Image/Video Presentation |
|
---|---|
Palettes
|
Selectable 8-bit
|
Automatic Gain Control
|
Manual, Linear, Plateau equalization, ROI, DDE
|
Overlay
|
Customizable
|
Video Modes
|
HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz, SD: NTSC, PAL
|
Digital Zoom
|
1x, 4x, 4:3
|
General |
|
---|---|
Operating Temperature Range
|
-20°C to 50°C (-4°F to 122°F)
|
Shock/Vibration
|
40 g, 11 msec ½ sine pulse/4.3 g RMS random vibration, all 3 axes
|
Power
|
24 VDC (< 50 W steady state)
|
Weight w/Handle, w/o Lens
|
6.35 kg (14 lbs)
|
Size (L x W x H) w/o Lens, Handle
|
249 x 157 x 147 mm (9.8 x 6.2 x 5.8 in.)
|
Mounting
|
|
Declaration of conformity
|
See:
|