Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 90843 |
Last modified | 2023-03-08 |
Specifications |
|
---|---|
System Overview
|
A6781 SLS
|
Detector Type
|
Strained-Layer Superlattice
|
Spectral Range
|
7.5 µm (lower), 10-11 µm (upper)
|
Resolution
|
640 x 512
|
Pixel Size (square)
|
15 µm
|
Thermal Sensitivity/NETD
|
≤ 45 mK (≤ 40mK typical)
|
Operability
|
≥ 98% (≥ 99% typical)
|
Sensor Cooling
|
Closed-cycle rotary
|
Electronics |
|
---|---|
Readout Type
|
Snapshot
|
Readout Modes
|
Asynchronous integrate while read
Asynchronous integrate then read
|
Synchronization Modes
|
Sync In, Sync Out
|
Image Time Stamp
|
Yes
|
Integration Time
|
480 ns to Full Frame
|
Pixel Clock
|
50 MHz
|
Frame Rate (Full Window)
|
Programmable; 0.0015 Hz to 125 Hz
|
Subwindow Mode
|
Flexible windowing down to 16 x 4 (steps of 16 columns, 4 rows)
|
Dynamic Range
|
14-bit
|
On-Camera Image Storage
|
None
|
Radiometric Data Streaming
|
Gigabit Ethernet (GigE Vision)
|
Standard Video
|
SDI
|
Command and Control
|
GenICam (GigE), RS-232
|
Temperature Measurement |
|
---|---|
Standard Temperature Range
(with band matched optics)
|
-20°C to 350°C (-4°F to 662°F)
|
Optional Temperature Range
(with band matched optics)
|
250°C to 2000°C (ND1)
500°C to 3000°C (ND2)
|
Accuracy
|
≤ 100°C ±2°C (±1°C typical), > 100°C ±2% of reading (±1% typical)
|
Ambient Drift Compensation (with factory cal)
|
Yes
|
Optics |
|
---|---|
Camera f/Number
|
f/2.5
|
Available Lenses
|
Manual (7.5-12µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Motorized (7.5-12µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
|
Close-up Lenses/Microscopes
|
1X
|
Lens Interface
|
FLIR FPO-M (4-tab bayonet, motorized)
|
Focus
|
Motorized (compatible w/ manual)
|
Filter Holder (Warm)
|
3-position motorized filter wheel ( 1 inch diameter filters)
|
Image/Video Presentation |
|
---|---|
Palettes
|
Selectable 8-bit
|
Automatic Gain Control
|
Manual, Linear, Plateau equalization, DDE
|
Overlay
|
Fixed configuration, can be turned off
|
Video Modes
|
SDI: 720p@50/59.9, 1080p@25/29.9
|
Standard Video Zoom
|
Auto, best fit
|
General |
|
---|---|
Operating Temperature Range
|
-20°C to 50°C (-4°F to 122°F)
|
Power
|
24 VDC (< 24 W steady state)
|
Weight w/o Lens
|
2.3 kg (5 lbs)
|
Size (L x W x H) w/o Lens
|
226 x 102 x 109 mm (8.9 x 4.0 x 4.3 in)
|
Mounting
|
2 x 1/4" -20 tapped holes
1 x 3/8"-16 tapped holes
4 x 10-24 tapped holes
|
Export Classification
|
ECCN 6A003.b.4.a
|
Declaration of conformity
|
See:
|