Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 86628 |
Last modified | 2022-08-17 |
General |
|
---|---|
The following options are enabled on this camera:
|
Imaging and optical data |
|
---|---|
Infrared resolution
|
640 × 480 pixels
|
UltraMax (super-resolution)1
|
Yes
|
NETD
|
<40 mK @ 30°C (86°F)
|
Field of view
|
24° × 18°
|
Minimum focus distance
|
0.15 m (0.49 ft)
|
Minimum focus distance with MSX
|
0.5 m (1.64 ft)
|
Focal length
|
17 mm (0.67 in)
|
Spatial resolution (IFOV)
|
0.66 mrad/pixel
|
Lens identification
|
Automatic
|
f number
|
1.3
|
Image frequency
|
30 Hz
|
Focus
|
|
Field of view match
|
Yes
|
Digital zoom
|
1–8× continuous
|
Detector data |
|
---|---|
Focal plane array/spectral range
|
Uncooled microbolometer/7.5–14 µm
|
Detector pitch
|
12 µm
|
Image presentation |
|
---|---|
Resolution
|
640 × 480 pixels (VGA)
|
Surface brightness (cd/m2)
|
400
|
Screen size
|
4 in
|
Viewing angle
|
80°
|
Color depth (bits)
|
24
|
Aspect ratio
|
4:3
|
Auto-rotation
|
Yes
|
Touchscreen
|
Optically bonded PCAP
|
Display technology
|
IPS
|
Cover glass material
|
Dragontrail®
|
Programmable buttons
|
2
|
Viewfinder
|
No
|
Image adjustment
|
|
Image presentation modes |
|
---|---|
Infrared image
|
Yes
|
Visual image
|
Yes
|
MSX
|
Yes
|
Picture in picture
|
Resizable and movable
|
Gallery
|
Yes
|
Measurement |
|
---|---|
Camera temperature range
|
15 to 45°C (59 to 113°F)
Accuracy ±0.3°C (±0.5°F) when used in Screening mode
The camera will provide contrast from -20 to 120 °C (–4 to 248°F), but no temperature information will be provided
|
Alarm |
|
---|---|
Color alarm (isotherm)
|
|
Measurement function alarm
|
Audible/visual alarms (above/below) on any selected measurement function
|
Set-up |
|
---|---|
Color palettes
|
|
Setup commands
|
Local adaptation of units, language, date, and time formats
|
Languages
|
21
|
Service functions |
|
---|---|
Camera software update
|
Using USB cable or SD card
|
Storage of images |
|
---|---|
Storage media
|
Removable memory: SD card
|
Time lapse (Periodic image storage)
|
10 seconds to 24 hours (infrared)
|
Remote control operation
|
Using USB cable or Wi-Fi
|
Image file format
|
Standard JPEG, measurement data included. Infrared-only mode
|
Image annotations |
|
---|---|
Voice
|
60 seconds with built-in microphone and speaker (and via Bluetooth) on still images and video
|
Visual image annotation
|
Yes
|
Image sketch
|
Yes: on infrared only
|
Sketch
|
From touchscreen
|
METERLiNK
|
Wireless connection (Bluetooth) to:
FLIR meters with METERLiNK
|
GPS
|
Location data automatically added to every still image and first frame in video from built-in GPS
|
Video recording in camera |
|
---|---|
Radiometric infrared-video recording
|
RTRR (.csq)
|
Non-radiometric infrared-video recording
|
H.264 to memory card
|
Visual video recording
|
H.264 to memory card
|
Video streaming |
|
---|---|
Radiometric infrared-video streaming (compressed)
|
Over UVC
|
Non-radiometric video streaming (compressed: IR, MSX, visual, Picture in Picture)
|
|
Visual video streaming
|
Yes
|
Digital camera |
|
---|---|
Resolution
|
5 MP with LED light
|
Focus
|
Fixed
|
Field of view
|
53° × 41°
|
Video lamp
|
Built-in LED light
|
Laser pointer |
|
---|---|
Laser pointer
|
Yes2
|
Laser alignment
|
Position is automatically displayed on the infrared image
|
Laser distance meter
|
Activated by dedicated button
|
Laser
|
Class 2, 0.05–40 m (0.16–131 ft) ±1% of measured distance
|
Data communication interfaces |
|
---|---|
Interfaces
|
USB 2.0, Bluetooth, Wi-Fi, DisplayPort
|
METERLiNK/Bluetooth
|
Communication with headset and external sensors
|
Wi-Fi
|
Peer to peer (ad hoc) or infrastructure (network)
|
Audio
|
Microphone and speaker for voice annotation of images
|
USB
|
USB Type-C: data transfer/video/power
|
USB standard
|
USB 2.0 High Speed
|
Video out
|
DisplayPort
|
Video connector type
|
DisplayPort over USB Type-C
|
Radio |
|
---|---|
Operating frequency
|
Bluetooth + EDR/LE: 2402–2480 MHz
WLAN 2.4 GHz: 2412–2462 MHz
WLAN 5 GHz: 5150–5350 MHz (DFS: only slave mode)
Note that frequency band 5150–5350 MHz is for indoor use only, see national regulations.
|
RF output (EIRP)
|
Bluetooth + EDR/LE: < 10 dBm
WLAN: < 17 dBm
|
Antenna
|
Integrated PIFA antenna (gain: maximum 1.4 dBi)
|
Power system |
|
---|---|
Battery type
|
Rechargeable Li-ion battery
|
Battery voltage
|
3.6 V
|
Battery operating time
|
> 4 hours at 25°C (77°F) with typical use
|
Charging system
|
In camera (AC adapter or 12 V from a vehicle) or two-bay charger
|
Charging time (using two-bay charger)
|
3.5 h to 90% capacity, on-screen indicator
|
Charging temperature
|
0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to 45°C (50°F to 113°F)
|
External power operation
|
AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
|
Power management
|
Automatic shut-down and sleep mode
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
Environmental data |
|
---|---|
Operating temperature range
|
–15 to 50°C (5–122°F)
|
Storage temperature range
|
–40 to 70°C (–40 to 158°F)
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
|
EMC
|
|
Radio spectrum
|
|
Encapsulation
|
IP 54 (IEC 60529)
|
Shock
|
25g (IEC 60068-2-27)
|
Vibration
|
2g (IEC 60068-2-6)
|
Safety
|
Camera:
Power supply:
|
Declaration of conformity
|
See:
|
Physical data |
|
---|---|
Weight (including battery)
|
1.4 kg (3.1 lb)
|
Size (L × W × H)
|
|
Battery weight
|
195 g (6.89 oz)
|
Battery size (L × W × H)
|
59 × 66 × 94 mm (2.3 × 2.6 × 3.7 in)
|
Tripod mounting
|
UNC ¼″-20
|
Housing material
|
PCABS with TPE, magnesium
|
Color
|
Black
|
Warranty and service |
|
---|---|
Warranty
|
http://www.flir.com/warranty/
|
Shipping information |
|
---|---|
Packaging, type
|
Cardboard box
|
Packaging, contents
|
|
Packaging, weight
|
5.9 kg (13.0 lb)
|
Packaging, size
|
500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
|
EAN-13
|
7332558027004
|
UPC-12
|
845188023041
|
Country of origin
|
Sweden
|