Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 94125
Last modified 2023-11-09
Additional supporting documents:
­Mechanical drawings
P/N: 89007-0101

FLIR T560 42° + 14°

Graphic
High-res image, RGB color space, 1000 px wide

Imaging and optical data

 
Infrared resolution
640 × 480 pixels
UltraMax (super-resolution)1
Yes
NETD
  • <30 mK, 42° @ 30°C (86°F)
  • <50 mK, 14° @ 30°C (86°F)
Field of view
  • 42° × 32°
  • 14° × 10°
Minimum focus distance
  • 0.15 m (0.49 ft), 42°
  • 1.0 m (3.28 ft), 14°
Minimum focus distance with MSX
  • 0.65 m (2.13 ft), 42°
  • 1.0 m (3.28 ft), 14°
Focal length
  • 10 mm (0.39 in), 42°
  • 29 mm (1.41 in), 14°
Spatial resolution (IFOV)
  • 1.20 mrad/pixel, 42°
  • 0.38 mrad/pixel, 14°
Available extra lenses
  • 24° (AutoCal)
  • Dual FOV 24°/14° (service calibration required)
  • 6° (service calibration required)
  • 80° (service calibration required)
  • Macro lens 2.0x (service calibration required)
Lens identification
Automatic
f number
  • 1.1, 42°
  • 1.5, 14°
Image frequency
30 Hz
Focus
  • Continuous LDM
  • One-shot LDM
  • One-shot contrast
  • Manual
Field of view match
Yes
Digital zoom
1–8× continuous

Detector data

 
Focal plane array/spectral range
Uncooled microbolometer/7.5–14 µm
Detector pitch
12 µm

Image presentation

 
Resolution
640 × 480 pixels (VGA)
Surface brightness (cd/m2)
400
Screen size
4 in
Viewing angle
80°
Color depth (bits)
24
Aspect ratio
4:3
Auto-rotation
Yes
Touchscreen
Optically bonded PCAP
Display technology
IPS
Cover glass material
Dragontrail®
Programmable buttons
2
Viewfinder
No
Image adjustment
  • Automatic
  • Automatic maximum
  • Automatic minimum
  • Manual

Image presentation modes

 
Infrared image
Yes
Visual image
Yes
MSX
Yes
Picture in picture
Resizable and movable
Gallery
Yes

Measurement

 
Camera temperature range
  • –20 to 120°C (–4 to 248°F)
  • 0 to 650°C (32 to 1202°F)
  • 300 to 1500°C (572 to 2732°F)
Object temperature range and accuracy (for ambient temp. 15 to 35°C (59 to 95°F)
  • Range –20 to 120°C (–4 to 248°F):
    • –20 to 100°C (–4 to 212°F): ±2°C (±3.6°F)
    • 100 to 120°C (212 to 248°F): ±2%
  • Range 0 to 650°C (32 to 1202°F):
    • 0 to 100°C (32 to 212°F): ±2°C (±3.6°F)
    • 100 to 650°C (212 to 1202°F): ±2%
  • Range 300 to 1500°C (572 to 2732°F): ±2%

Inspection mode

 
FLIR Inspection route
Enabled in the camera

Measurement analysis

 
Spotmeter
3 in live mode
Area
3 in live mode
Automatic hot/cold detection
Automatic maximum/minimum markers within area
Measurement presets
  • No measurements
  • Center spot
  • Hot spot
  • Cold spot
  • User preset 1
  • User preset 2
Difference temperature
Yes
Reference temperature
Yes
Emissivity correction
Yes, variable from 0.01 to 1.0 or selected from materials list
Measurement corrections
Yes
External optics/windows correction
Yes

Alarm

 
Color alarm (isotherm)
  • Above
  • Below
  • Interval
  • Condensation (moisture/humidity/dewpoint)
  • Insulation
Measurement function alarm
Audible/visual alarms (above/below) on any selected measurement function

Set-up

 
Color palettes
  • Arctic
  • White hot
  • Black hot
  • Iron
  • Lava
  • Rainbow
  • Rainbow HC
Setup commands
Local adaptation of units, language, date, and time formats
Languages
21

Service functions

 
Camera software update
Using USB cable or SD card

Storage of images

 
Storage media
  • Removable memory: SD card
  • FLIR Ignite Cloud services (with Wi-Fi)
Time lapse (Periodic image storage)
10 seconds to 24 hours (infrared)
Remote control operation
Using USB cable or Wi-Fi
Image file format
Standard JPEG, measurement data included. Infrared-only mode

Image annotations

 
Voice
60 seconds with built-in microphone and speaker (and via Bluetooth) on still images and video
Text
Text from predefined list or soft keyboard on touchscreen
Visual image annotation
Yes
Image sketch
Yes: on infrared only
Sketch
From touchscreen
METERLiNK
Wireless connection (Bluetooth) to:
FLIR meters with METERLiNK
Compass
Yes
Laser distance meter information
Yes
Area measurement information
Yes
GPS
Location data automatically added to every still image and first frame in video from built-in GPS

Video recording in camera

 
Radiometric infrared-video recording
RTRR (.csq)
Non-radiometric infrared-video recording
H.264 to memory card
Visual video recording
H.264 to memory card

Video streaming

 
Radiometric infrared-video streaming (compressed)
Over UVC
Non-radiometric video streaming (compressed: IR, MSX, visual, Picture in Picture)
  • H.264 (AVC) over RTSP (Wi-Fi)
  • MPEG4 over RTSP (Wi-Fi)
  • MJPEG over UVC and RTSP (Wi-Fi)
Visual video streaming
Yes

Digital camera

 
Resolution
5 MP with LED light
Focus
Fixed
Field of view
53° × 41°
Video lamp
Built-in LED light

Laser pointer

 
Laser alignment
Position is automatically displayed on the infrared image
Laser distance meter
Activated by dedicated button
Laser
Class 2, 0.05–40 m (0.16–131 ft) ±1% of measured distance

Data communication interfaces

 
Interfaces
USB 2.0, Bluetooth, Wi-Fi, DisplayPort
METERLiNK/Bluetooth
Communication with headset and external sensors
Wi-Fi
Peer to peer (ad hoc) or infrastructure (network)
Audio
Microphone and speaker for voice annotation of images
USB
USB Type-C: data transfer/video/power
USB standard
USB 2.0 High Speed
Video out
DisplayPort
Video connector type
DisplayPort over USB Type-C
Cloud services
FLIR Ignite Cloud services

Radio

 
Operating frequency
Bluetooth + EDR/LE: 2402–2480 MHz
WLAN 2.4 GHz: 2412–2462 MHz
WLAN 5 GHz: 5150–5350 MHz (DFS: only slave mode)
Note that frequency band 5150–5350 MHz is for indoor use only, see national regulations.
RF output (EIRP)
Bluetooth + EDR/LE: < 10 dBm
WLAN: < 17 dBm
Antenna
Integrated PIFA antenna (gain: maximum 1.4 dBi)

Power system

 
Battery type
Rechargeable Li-ion battery
Battery voltage
3.6 V
Battery operating time
> 4 hours at 25°C (77°F) with typical use
Charging system
In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging time (using two-bay charger)
3.5 h to 90% capacity, on-screen indicator
Charging temperature
0°C to 45°C (32°F to 113°F)‎, except for the Korean market: 10°C to 45°C (50°F to ‎113°F)‎
External power operation
AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
Power management
Automatic shut-down and sleep mode
Battery documents
For documents like MSDS and UN38.3 test reports/summaries, see:

Environmental data

 
Operating temperature range
–15 to 50°C (5–122°F)
Storage temperature range
–40 to 70°C (–40 to 158°F)
Humidity (operating and storage)
IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
EMC
  • ETSI EN 301 489-1 (radio)
  • ETSI EN 301 489-17
  • EN 61000-6-2 (immunity)
  • EN 61000-6-3 (emission)
  • FCC 47 CFR part 15 B, class B (emission)
Radio spectrum
  • ETSI EN 300 328
  • ETSI EN 301 893
  • FCC 47 CFR part 15 C
  • FCC 47 CFR part 15 E
Encapsulation
IP 54 (IEC 60529)
Shock
25g (IEC 60068-2-27)
Vibration
2g (IEC 60068-2-6)
Safety
Camera:
  • IEC/EN 60950-1, IEC/EN 62368-1
Power supply:
  • IEC/EN 62368-1
  • CSA/UL/KC/SAA/PSE 60950-1
Declaration of conformity

Physical data

 
Weight (including battery)
1.4 kg (3.1 lb)
Size (L × W × H)
  • Lens vertical: 140 × 201.3 × 84.1 mm (5.5 × 7.9 × 3.3 in)
  • Lens horisontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
Battery weight
195 g (6.89 oz)
Battery size (L × W × H)
59 × 66 × 94 mm (2.3 × 2.6 × 3.7 in)
Tripod mounting
UNC ¼″-20
Housing material
PCABS with TPE, magnesium
Color
Black

Warranty and service

 
Warranty
http://www.flir.com/warranty/

Shipping information

 
Packaging, type
Cardboard box
Packaging, contents
  • Accessory box I:
    • Power supply for battery charger
    • Power supply,‎ 15 W/3 A
    • Printed documentation
    • SD card (8 GB)‎
    • USB 2.0 A to USB Type-C cable
    • USB Type-C to HDMI and PD adapter
    • USB Type-C to USB Type-C cable (USB 2.0 standard)‎
  • Accessory box II:
    • Lens cap strap
    • Lens cleaning cloth
    • Neck strap
  • Battery (2 ea)
  • Battery charger
  • Extra lens, 14°‎
  • Hard transport case
  • Infrared camera with lens
  • Lens cap, front
  • Lens cap,‎ front and rear (only for extra lenses)
  • License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Packaging, weight
6.3 kg (13.9 lb)
Packaging, size
500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
EAN-13
7332558026366
UPC-12
845188022211
Country of origin
Sweden
Supplies and accessories:

Mechanical drawings

Disclaimer
© 2023, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to exportquestions@flir.com with any questions.