| MODEL | FUSE 1 & TYPE | p/n | Exech P/N | FUSE 2 & TYPE | p/n | Exech P/N | FUSE 3 & TYPE | p/n | NOTES |
| 38070 | 500mA/250V glass (5x20mm) | ||||||||
| 38073 | 500mA/250V glass (5x20mm) | 0217.500 | |||||||
| 22-816 | 500mA/250V glass (5x20mm) | 0217.500 | 10A/250V ceramic (5x20mm) fast | 0217010 | |||||
| 82139 | 10A./250V (5x20mm) | 0217010 | 500mA/250V (5x20mm) | ||||||
| 82140 | 10A/250V (5x20mm) | 0217010 | 200mA/250V (5x20mm) | 0217.200 | |||||
| 82141 | 10A/250V (5x20mm) | 0217010 | 200mA/250V (5x20mm) | 0217.200 | |||||
| 82146 | 10A/250V (5x20mm) | 0217010 | 200mA/250V (5x20mm) | 0217.200 | |||||
| 82160 | 20A (3AG) (ceramic) | 200mA (5x20mm) (ceramic) | 0217.200 | ||||||
| 82170 | 20A/250V (3AG (1/4 x 1 1/4")ceramic) F2 | 200mA/250V (5x20mm) ceramic F1 | 0217.200 | ||||||
| 82175 | 20A (3AG) (ceramic) | 500mA (5x20mm) ceramic | 0217.500 | ||||||
| 82178 | 20A/250V (3AG ceramic) | 200mA/250V (5x20mm ceramic) | 0217.200 | ||||||
| 82322 | 200mA (5x20) ceramic | ||||||||
| 82325 | 800mA 250V fast | 20A /250V ceramic (3AG) fast | 0314020 | ||||||
| 82357 | 500mA (5x20 mm) | ||||||||
| 380193 | 100mA/250V fast (5x20mm) | ||||||||
| 380202 | 0.2A 250V #235.200 Littelfuse (5x20) | ||||||||
| 380224 | 100mA /250V (5x20mm) glass - fast acting | 0217.100 | |||||||
| 380225 | 500mA /250V (5x20mm) | 0217.500 | 10A 600V (TDC-600-10A) Bussman | ||||||
| 380230 | 500mA /250V (5x20mm) | 0217.500 | 0.5A 250V #235.500 Littelfuse (5x20) | ||||||
| 380245 | 630mA/ 250V | 0217.630 | 10A 250V | ||||||
| 380260 | 250mA/600V ceramic (3AG- 6.3 x32mm) | 7009463.0,250 SIBA | 380260-FUSES (qty 5) | Insulation Tester | |||||
| 380262 | 0.5A 250V (5x20) | 0217.500 | 10A 600V (TDC-600-10A) Bussman | ||||||
| 380278 | 2A 250V #235002 Littelfuse (5x20) | ||||||||
| 380280 | 2A 250V #235002 Littelfuse (5x20) | ||||||||
| 380281 | BLS- 1A | KLK-15A Bussman | |||||||
| 380282 | BLS- 1A | KLK-15A Bussman | |||||||
| 380285 | BBS-2 | KTK-15 Bussman | |||||||
| 380288 | BBS-1 | KTK-15 Bussman | |||||||
| 380289 | BBS-1 | KTK-15 Bussman | |||||||
| 380320 | 500 mA 600V SIBA (3AG style- 1/4x1 1/4) | 7009463.0.500 SIBA | |||||||
| 380363 | 500 mA 600V SIBA (3AG style) ceramic | 7009463.0.500 SIBA | |||||||
| 380460 | 500mA/250V glass (5x20mm) | 0217.500 | |||||||
| 380505 | 2A 250V FAST (5x20) | 10A 250V FAST S (5x20) | |||||||
| 380551 | 0.5A 250V #AGX-1/2 Bussman | 20A 600V #KTK-R Bussman | |||||||
| 380560 | 500mA/250V glass (5x20mm) Fast blow | 0217.500 | |||||||
| 380580 | 500mA/250V glass (5x20mm) Fast | 0217.500 | 0.5A/250V 5x20mm current source outside edge of circuit board (F2) | 0.5A/250V 5x20mm Voltage source inside edge of circuit board (F1) | |||||
| 380602 | 0.5A 250V | ||||||||
| 380761 | 0.2A 250V | 0217.200 Littlefuse | 2A 250V | ||||||
| 380762 | 0.2A 250V (5x20mm) | 0217.200 Littlefuse | 2A 250V | ||||||
| 380763 | 0.2A 250V | 0217.200 Littlefuse | |||||||
| 380771 | 10A 250V (1/4" x 1" = 6.25 x 25mm ) | #AGX-10 Bussman | 0.3A 250V (5x20) | #0235.300 Littelfuse | |||||
| 380800 | 2A 250V | 0216002 (cer) | |||||||
| 380801 | 20A 250V (5x20) | 0215020 | or #0216.010 Littelfuse ceramic | ||||||
| 380803 | 20A 250V (5x20) | 0215020 | or #0216.010 Littelfuse ceramic | ||||||
| 380820 | 10A/250V 5x20mm | 0217010 | |||||||
| 380926 | 500 mA/250V glass (5x20mm) | ||||||||
| 381270 | 500mA 250V | 20A 250V | |||||||
| 381275 | 500mA (5x20) | 20A (3AG) | |||||||
| 381285 | 500mA (5x20) | 20A (3AG) | |||||||
| 381626 | 800mA 250V GMA-800mA | ||||||||
| 381909 | 500mA 250V | ||||||||
| 382200 | 2A/250V (5x20mm) and 1A/250V Slow | ||||||||
| 382202 | 2A/250V (5x20mm) and 1A/250V Slow | ||||||||
| 382203 | 3A 250V #235003 Littelfuse (5x20) | ||||||||
| 382210 | 2A 250 #235002 Littelfuse (5x20) | ||||||||
| 382213 | 3A 250V #235003 Littelfuse (5x20) - 110V | 2A 250 #235002 Littelfuse (5x20) - 220V | Fuse #1 = ceramic | ||||||
| 382225 | 10A 250V (5x20) | 0217010 littlefuse | |||||||
| 382260 | T3.15AL250V 5x20mm GDC time delay | Buss T3.15AL250V | |||||||
| 382280 | 10A/250V 6.3 x 32mm | ||||||||
| 382860 | 0.8A 250V ceramic | 15A 250V | Fuse # 1 & 2 =ceramic | ||||||
| 383273 | 0.5A 250V (5x20) | 0217.500 | 20A 250V #314020 Littelfuse (3AG) | Fuse #1 & 2 =ceramic | |||||
| 383274 | 0.5A 250V (5x20) | 0217.500 | 20A 250V #314020 Littelfuse (3AG) | ||||||
| 423404 | 100mA 250V | ||||||||
| 423405 | 100mA 250V | ||||||||
| 423408 | 50mA 250V | ||||||||
| 423412 | 100mA 250V | Fuse #1 & 2 = micro series 9.9 | |||||||
| 423620 | 0.1A 125V | 0273.100 Littelfuse | 50 mA 125V #273.050 Littelfuse | Fuse #1 & 2 = micro series 9.9 | |||||
| 423901 | 0.1A 125V | 0273.100 Littelfuse | 50 mA 125V #273.050 Littelfuse | Fuse #1 & 2 = micro series 9.9 | |||||
| 423940 | 0.1A 125V | 0273.100 Littelfuse | 50 mA 125V #273.050 Littelfuse | ||||||
| AUT500 | 500mA/250V glass fast (5x20mm) | 0217.500 | 20A/250V ceramic (6.3 x 32mm) (3AG) | BK/MDA-20-R (Bussman) | Littlefuse 0314020.HXP | ||||
| CMM-13 | 63mA /250V 5x20mm slow blow | GMA-63mA Bussman | 2A/600V 6.3x25mm fast blow ceramic | GDB-630mA Bussman | |||||
| CMM-15 | 63mA /250V 5x20mm slow blow | GMA-63mA Bussman | 2A/600V 6.3x25mm fast blow ceramic | GDB-630mA Bussman | |||||
| CT20 (T) | 500mA/250V (5x20mm) fast | 0217.500 | |||||||
| DM93/92/90 | 440mA/1000V (10X35mm) FAST ceramic | Bussmann DMM-B-44/100 | FS881 | 11A/1000VAC IR20kA (10mmx38mm) fast blow, ceramic | Bussmann DMM-B-11A | FS881 | pack of 2 - 1 of each type | ||
| DM284 | 440mA/1000V (10X35mm) FAST ceramic | Bussmann DMM-B-44/100 | FS881 | 11A/1000VAC IR20kA (10mmx38mm) fast blow, ceramic | Bussmann DMM-B-11A | FS881 | pack of 2 - 1 of each type | ||
| DM110 | No internal fuses | CR2032 Battery | |||||||
| EX205T | 200mA/250V glass (5x20mm) fast | 0217.200 | 10A/600V ceramic (6.3x25mm) fast | (BK precision) 194-060-9-001 | (BK precision) 194-060-9-001 | ||||
| EX210T | 200mA/250V glass (5x20mm) fast | 0217.200 | 10A/600V ceramic (6.3x25mm) fast | ||||||
| EX210T | 200mA/250V (5x20mm) ceramic fast | 10A/600V ceramic (6.3x25mm) fast | BK precision 194-060-9-001 | ||||||
| EX230 | 500mA/250V (5x20mm) | 10A/600V ceramic (6.3x25mm) fast | |||||||
| EX310 | 200mA/250V glass (5x20mm) fast | 0217.200 | 10A/250V ceramic (5x20mm) fast | 0217010 | |||||
| EX320 | 200mA/250V glass (5x20mm) | 0217.200 | 10A/250V ceramic (5x20mm) fast | 0217010 | |||||
| EX330 | 500mA/250V glass (5x20mm) | 0217.500 | 10A/250V ceramic (5x20mm) fast | 0217010 | |||||
| EX350/EX355 | 600mA/600V (6.35x32mm) ceramic (reomax) | (Reomax 632.300.0.6) | 10A/600V (6.35x32mm) (3AG/3AB) | (Amprobe FP400) (Home Depot/Klein/ASTM HV610.10) | |||||
| EX360/EX363 | No fuses | ||||||||
| EX365 | n/a | 11A/1000VAC IR20kA (10mmx38mm) fast blow, ceramic | Bussmann DMM-B-11A | ||||||
| EX410 | 200mA/250V (5x20mm) glass | 0217.200 | 20A/250V (3AB) (6.3x32mm) ceramic | buss ABC 20A/250V | |||||
| EX411 | 200mA/250V 5x20mm glass | 0217.200 | 20A/250V (3AB) (6.3x32mm) ceramic | buss ABC 20A/250V | |||||
| EX420 | 500mA/250V (5x20) ceramic | 0217.500 | 20A/250V (3AB) (6.3x32mm) ceramic | buss ABC 20A/250V | |||||
| EX420A | 500mA/600V (5x20mm) ceramic fast blow | 20A/600V (6.3 x 32mm) ceramic Fast Blow | |||||||
| EX430 | 500mA/250V (5x20) ceramic fast blow | Littlefuse 0217.500 | 20A/250V (3AB) (6.3x32mm) ceramic fast blow | buss ABC 20A/250V | |||||
| EX430A | 500mA/600V (5x20mm) ceramic fast blow | 20A/600V (6.3 x 32mm) ceramic Fast Blow | |||||||
| EX450 | 200mA/250V 5x20mm glass | 0217.200 | 20A/250V (3AB) (6.3x32mm) ceramic | buss ABC 20A/250V | |||||
| EX470 | 500mA/250V (5x20) glass | 0217.500 | 20A/250V (3AB) (6.3x32mm) ceramic | Littlefuse 0314020 | |||||
| EX470A | 500mA/600V (5x20mm) ceramic fast blow | 20A/600V (6.3 x 32mm) ceramic Fast Blow | |||||||
| EX503 82005 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,5 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX505 82003 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,5 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX510 | 800mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,8 | EX520-FUSES (qty 5) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX520 | 800mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,8 | EX520-FUSES (qty5) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX530 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,5 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type No mA function | |
| EX540-542 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,5 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) fast | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX570 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7017240.0,5 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) | SIBA 5019906.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | SIBA Type | |
| EX612 | 200mA/660V ceramic (5x20mm) | SIBA 7018040.0,2 | SIBA Type | ||||||
| EX613 | 200mA/660V ceramic (5x20mm) | SIBA 7018040.0,2 | SIBA Type | ||||||
| EX622 | 200mA/660V ceramic (5x20mm) | SIBA 7018040.0,2 | SIBA Type | ||||||
| EX623 | 200mA/660V ceramic (5x20mm) | SIBA 7018040.0,2 | SIBA Type | ||||||
| EX65x | No internal fuses | ||||||||
| EX710 | No internal fuses | No mA function | |||||||
| EX720 | No internal fuses | No mA function | |||||||
| EX730 | No internal fuses | No mA function | |||||||
| EX810 | No internal fuses | No mA function | |||||||
| EX820 | No internal fuses | No mA function | |||||||
| EX830 | No internal fuses | ||||||||
| EX840 | No internal fuses | ||||||||
| EX845 | No internal fuses | ||||||||
| IM75 | 440mA/1000V (10X35mm) FAST ceramic | Bussmann DMM-B-44/100 | |||||||
| MG300 MG302 | 500mA/1000V ceramic SIBA fast (6.3 x 32mm) | SIBA 7917240.0.500 - could be 7017240.0.500 | FS5055A (qty 1) | 10A/1000V ceramic (10x38mm) | SIBA 50-199-06.10 | FS-50510A (qty 1) | EX530-FUSES (qty 5) | ||
| ML710 | 0.63A/500V (see note FS880) | SIBA 171530.0.630 | 12.5A/500V (see note) | Buss FWH-12.5A6F SIBA 7012540.12.5 | Extech stock # FS880 Obsolete July 2015 | ||||
| ML720 | 0.63A/500V (see note FS880) | SIBA 171530.0,63 | 12.5A/500V (see note) | Buss FWH-12.5A6F SIBA 7012540.12.5 | Extech stock # FS880 Obsolete July 2015 | ||||
| MM560 | 0.63A/500V IR 200kA (see note FS880) 6.3x32mm | SIBA 171530.0,63 - could be 189020.0,63 (IP) | 12.5A/500V IR 20kA (see note) 3AG (6.3x32mm) | Buss FWH-12.5A6F SIBA 7012540.12,5 | Extech stock # FS881 | ||||
| MM570 | 1A/600V BBS-1 (Bussman) | 15A/600V KTK-15 (Bussman) | 200 mA is a SIBA fuse | ||||||
| MM510A | .44A/1000V (Buss DMM-B-44/100) IR 10kA | (Bussmann DMM-B-44/100) | FS881 | 11A/1000VAC (Buss DMM-B-11A) IR20kA | (Bussmann DMM-B-11A) | FS881 | 1 of each type of fuse | ||
| MM560A | 1A/600V IR 10kA | (Bussmann BBS-1) | 10A/600V IR100kA | (Bussmann KTK-10) | |||||
| MM570A | .44A/1000V IR 10kA (10 x 35mm) (.406 x 1.375") fast | (Bussmann DMM-B-44/100) | FS881 | 11A/1000VAC IR20kA (0.406x1.5") (10mmx38mm) fast | (Bussmann DMM-B-11A) | FS881 | 1 of each type of fuse | ||
| MN15 | 200 mA/660V ceramic (5x20mm) (Europe) | SIBA 7018040.0,2 | 10A/250V ceramic (5x20mm) fast | 0216010 | 500 mA is a SIBA fuse | ||||
| MN15A | 200 mA/250V ceramic (5x20mm) (USA) | 0216.020 | 10A/250V ceramic (5x20mm) fast | 0216010 | |||||
| MN16 | 500 mA/660V ceramic (5x20mm) (Europe) | SIBA 7018040.0,5 | 10A/250V ceramic (5x20mm) fast | 0216010 | |||||
| MN16A | 500 mA/250V ceramic (5x20mm) (USA) | 0216.050 | 10A/250V ceramic (5x20mm) fast | 0216010 | |||||
| MN24 | 200 mA/250V glass (5x20mm) | 0217.200 | 10A/250V ceramic (5x20mm) fast | 0216010 | |||||
| MN25 | 200 mA/250V glass (5x20mm) | 0217.200 | 10A/250V glass (5x20mm) fast blow | 0217010 | |||||
| MN26 | 10A 250V (5x20) | 0.5A 250V (5x20mm) | |||||||
| MN26T | 500mA/250V (5x20mm) | 10A/250V (5x20mm) | |||||||
| MN35 | 250mA/250V glass (5x20mm) | 0217.250 | 10A/250V (5x20mm) | ||||||
| MN36 | 250mA/250V glass (5x20mm) | 0217.250 | 10A/250V (5x20mm) | 0217010 | |||||
| MP510A | .44A/1000V IR 10kA (10 x 35mm) (.406 x 1.375") fast | (Bussmann DMM-B-44/100) | FS881 | (Bussmann DMM-B-11A) | FS881 | 1 of each type of fuse | |||
| MP530 | 0.5 Amp/500V (6.3x25mm) 1/4"x1.0" Ferraz C084205 (0.63A) Bussmann ABC-1/2 (0.5A) | Ferraz D084205 (0.63A) Bussmann ABC-1/2 (0.5A) Bussmann BS1362 1A | 12A /500V (6.25mm) 1/4"x1.0" | Ferraz D085448 (12.5A) Bussmann ABC-12 (12A) Bussmann BS1362 13A | |||||
| MP-530A | .44A/1000V IR 10kA (10 x 35mm) (.406 x 1.375") fast | (Bussmann DMM-B-44/100) | FS881 | 11A/1000VAC IR20kA (0.406x1.5") (10mmx38mm) fast | (Bussmann DMM-B-11A) | FS881 | 1 of each type of fuse | ||
| MS400 | 500 mA surface mount fuse | ||||||||
| MT310 | 500mA 250V (5x20) | 0216.050 | 20A 250V (3AG) ceramic | 0314020 | |||||
| MT320 | 500mA 250V (5x20) | 0216.050 | 20A 250V (3AG) ceramic | 0314020 | |||||
| MT330 | 500mA 250V (5x20mm) fast blow - glass | 0217.500 | 20A 250V (3AG) ceramic | 0314020 | |||||
| MV110 | 200mA/250V (5x20mm) | 0217.200 | 2A/250V (5x20mm) | 0217002 | |||||
| MV120 | 200mA/250V (5x20 mm) glass | 0217.200 | |||||||
| MV130 | |||||||||
| PRC50 | qty 2 - 50mA 250V | 63mA 250V #GMA-63mA Bussman | |||||||
| TL900 | qty 2 Bussman DMM-B-11A (10x38mm) | (Bussmann DMM-B-11A) | get from Amazon.com | ||||||
| UM200 | 10A/250V (5x20mm) fast - glass | 0217010 | |||||||
| 0216.xxx IEC specs ceramic 5x20mm fast | 500ma/250V ceramic fast | 0216.050 | GDA | ||||||
| 0217.xxx IEC Specs glass 5x20mm fast | 200ma/250V glass fast | 0217.200 | GMA - glass fast | ||||||
| 0235.xxx UL Specs glass 5x20mm fast | |||||||||
| 3/16 x 3/4 = 5x20mm | |||||||||
| 3AG=3AB | 0312.xxx 3AG fast - Glass | 100mA/250V = 0312.100 | |||||||
| 6.3x32mm | 0314xxx 3AB ceramic fast | 20A/250V = 0314020 | |||||||
| 1/4" x 1 1/4" = 6.3 x 32mm = 3AG = 3AB | |||||||||
| 1/4" x 1" = 6.3 x 25mm | AGX (Busmman) | ||||||||
| http://www.fuseone.com/ | |||||||||
| SIBA | contact information | ||||||||
| You are correct, the part number is 7018040.0.2. You can refer your customers the following distributors but we are not limited to them. | |||||||||
| Fuses Unlimited, phone 1-800-255-1919 | |||||||||
| Beyond Components 1-800-971-4242 | |||||||||
| Or Motion Industries, www.motionindustries.com , they can use the branch locator using their zip code to find the closest one. | |||||||||
| Most large distributors know us, including GExpro, WESCO, Graybar, Fastenal, Grainger etc. | |||||||||
| Last but not least, they can always call here to find help. SIBA LLC phone is 973-575-7422 or submit requests to [email protected]. | |||||||||