Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 61618
Last modified 2019-12-04
Additional supporting documents:
­Mechanical drawings
­CE Declaration of conformity
­Material Safety Data Sheet (MSDS)
­Test report UN38.3 (Battery)
P/N: 72001-0101

FLIR C2

Graphic
High-res image, RGB color space, 1000 px wide

Imaging and optical data

NETD
100 mK
Field of view
41° × 31°
Minimum focus distance
  • Thermal: 0.15 m (0.49 ft.)
  • MSX: 1.0 m (3.3 ft.)
Focal length
1.54 mm (0.061 in.)
Spatial resolution (IFOV)
11 mrad
F-number
1.1
Image frequency
9 Hz
Focus
Focus free

Detector data

Focal Plane Array
Uncooled microbolometer
Spectral range
7.5–14 µm
Detector pitch
17 µm
IR sensor size
80 × 60

Image presentation

Display (color)
  • 3.0 in.
  • 320 × 240 pixels
Display, aspect ratio
4:3
Auto orientation
Yes
Touch screen
Yes, capacitive
Image adjustment (alignment calibration)
Yes

Image presentation modes

Infrared image
Yes
Visual image
Yes
MSX
Yes
Gallery
Yes

Measurement

   
Camera temperature range
Object temperature range
Accuracy — for ambient temperature +25°C (+77°F) nominal.
–10 to +150°C (+14 to +302°F)
–10 to +100°C (+14 to +212°F)
±2°C (±3.6°F)
+100 to +150°C (+212 to +302°F)
±2%

Measurement analysis

Spotmeter
On/off
Emissivity correction
Yes; matt/semi-matt/semi-glossy + custom value
Measurements correction
  • Emissivity
  • Reflected apparent temperature

Set-up

Color palettes
  • Iron
  • Rainbow
  • Rainbow HC
  • Gray
Set-up commands
Local adaptation of units, language, date and time formats
Languages
Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Simpl. Chinese, Spanish, Swedish, Trad. Chinese, Turkish.

Lamp

 
Output power
0.85 W
Field of view
60°

Service functions

Camera software update
Using FLIR Tools

Storage of images

Storage media
Internal memory store at least 500 sets of images
Image file format
  • Standard JPEG
  • 14-bit measurement data included

Video streaming

Non-radiometric IR video streaming
Yes
Visual video streaming
Yes

Digital camera

Digital camera
640 × 480 pixels
Digital camera, focus
Fixed focus

Data communication interfaces

USB, connector type
USB Micro-B: Data transfer to and from PC
USB, standard
USB 2.0

Power system

Battery type
Rechargeable Li-ion polymer battery
Battery voltage
3.7 V
Battery operating time
2 h
Charging system
Charged inside the camera
Charging time
1.5 h
External power operation
  • AC adapter, 90–260 VAC input
  • 5 V output to camera
Power management
Automatic shut-down

Environmental data

Operating temperature range
–10°C to +50°C (14 to 122°F)
Storage temperature range
–40°C to +70°C (–40 to 158°F)
Humidity (operating and storage)
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) / 2 cycles
Relative humidity
95% relative humidity +25°C to +40°C (+77°F to +104°F) non condensing
EMC
  • WEEE 2012/19/EC
  • RoHs 2011/65/EC
  • C-Tick
  • EN 61000-6-3
  • EN 61000-6-2
  • FCC 47 CFR Part 15 Class B
Magnetic fields
EN 61000-4-8
Battery regulations
UL 1642
Encapsulation
Camera housing and lens: IP 40 (IEC 60529)
Shock
25 g (IEC 60068-2-27)
Vibration
2 g (IEC 60068-2-6)

Physical data

Weight (incl. Battery)
0.13 kg (0.29 lb.)
Size (L × W × H)
125 × 80 × 24 mm (4.9 × 3.1 × 0.94 in.)
Tripod mounting
No
Housing material
  • PC and ABS, partially covered with TPE
  • Aluminum
Color
Black and gray

Shipping information

Packaging, type
Cardboard box
List of contents
  • Infrared camera
  • Lanyard
  • Power supply/charger with EU, UK, US, CN and Australian plugs
  • Printed documentation
  • USB cable
Packaging, weight
0.53 kg (1.17 lb.)
Packaging, size
175 × 115 × 75 mm (6.9 × 4.5 × 3.0 in.)
EAN-13
4743254001961
UPC-12
845188010614
Country of origin
Estonia
Supplies & accessories:

Mechanical drawings

CE Declaration of conformity

Material Safety Data Sheet (MSDS)

Test report UN38.3 (Battery)

Disclaimer
© 2019, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.