Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 84741
Last modified 2022-05-02
Additional supporting documents:
­Mechanical drawings
P/N: 90501-0101

FLIR C3-X

Graphic
High-res image, RGB color space, 1000 px wide

Imaging and optical data

 
IR resolution
128 × 96 pixels
Thermal sensitivity/NETD
< 70 mK
Field of view (FOV)
54° × 42°
Minimum focus distance
  • Thermal: 0.1 m (0.32 ft)
  • MSX: 0.3 m (0.98 ft)
Spatial resolution (IFOV)
7.9 mrad/pixel
F-number
1.1
Image frequency
8.7 Hz
Focus
Focus free
Digital zoom
No

Detector data

 
Detector type
Focal plane array, uncooled microbolometer
Spectral range
8–14 µm
Detector pitch
12 μm

Image presentation

 
Display resolution
640 × 480 pixels
Screen size
3.5 in
Aspect ratio
4:3
Auto orientation
Yes
Touch screen
Yes, capacitive
Display technology
IPS
Image adjustment
  • Automatic level and span
  • Manual level and span
Image modes
  • Infrared image
  • Visual image
  • MSX
  • Picture in picture (IR area on visual image)
Gallery
Yes, incl. thumbnails and custom folder structure

Measurement

 
Object temperature range
–20 to 300°C (–4 to 572°F)
Accuracy at ambient temp. 10 to 35°C (50 to 95°F) and object temp. above 0°C (32°F)
  • 0 to 100°C (32 to 212°F): ±3°C (±5.5°F)
  • 100 to 300°C (212 to 572°F): ±3%

Measurement analysis

 
Measurement functions
  • Spot
  • Box with max./min.
Measurements correction
  • Emissivity; matt/semi-matt/semi-glossy + custom value
  • Reflected apparent temperature
    • Atmospheric compensation
Color palettes
  • Iron
  • Gray
  • Rainbow
  • Rainbow HC

Set-up

 
Set-up commands
  • Local adaptation of units, language, date and time formats
  • Screen brightness (high, medium, low)
Languages
Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish

Service functions

 
Camera software update
  • USB via computer

Storage of images

 
Storage media
Built-in
Image storage capacity
> 5000 sets of images
Image file format
Standard JPEG, 14-bit measurement data included

Image annotations

 
Text
Soft keyboard on touchscreen

Video streaming

Non-radiometric video streaming
No

Digital camera

 
Resolution
5 MP
Focus
Fixed
Field of view
71.5 ° × 56° (84° diagonal)
Video lamp
Yes

Data communication interfaces

 
Wi-Fi
No
USB
USB 2.0, Type-C connector
Bluetooth
No

Radio

Wi-Fi
No
Bluetooth + EDR
No

Power system

 
Battery type
Rechargeable Li ion battery (built-in)
Battery voltage
3.7 V
Battery capacity
1800 mAh
Battery operating time
4 hours
Battery charge life
>500 cycles
Charging system
USB-C (1 A)
Charging time
2 hours
Charging temperature
35°C (95°F)
External power operation
5 V, USB-C
Power management
Adjustable stand-by and automatic shut-down
Battery documents
For documents like MSDS and UN38.3 test reports/summaries, see:

Environmental data

 
Operating temperature range
–10 to 50°C (14 to 122°F)
Storage temperature range
–40 to 70°C (–40 to 158°F)
Humidity (operating and storage)
IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) / 2 cycles
Relative humidity
95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing
EMC
  • EN 301 487-1
  • EN 301 489-17
  • FCC 47 CFR Part 15 Class B
Magnetic fields
EN 61000-4-8 level 5
Radio spectrum
No
Battery regulations
  • UL 1642
  • EN 62133 ed 2
Battery charging efficiency
  • BC Title 20
  • 10 CFR Section 430.23 (aa)
Encapsulation
Camera housing and lens: IP 54 (IEC 60529)
Shock
25 g (IEC 60068-2-27)
Vibration
2 g (IEC 60068-2-6)
Drop
Designed for 2 m (6.56 ft)
Safety
EN 62368-1
Environmental safety
  • REACH Regulation EC 1907/2006
  • RoHS2 Directive 2011/65/EC
  • WEEE Directive 2012/19/EC
  • Proposition 65
Declaration of conformity

Physical data

 
Weight (including battery)
0.19 kg (0.42 lb)
Size (L × W × H)
138 × 84 × 24 mm (5.4 × 3.3 × 0.94 in)
Battery weight
40 g (1.4 oz)
Tripod mounting
UNC ¼″-20
Housing material
  • PC and ABS, partially covered with TPE
  • Aluminum
Color
Black

Warranty and service

 
Warranty

Shipping information

 
Packaging, type
Cardboard box
Packaging, contents
  • C3-X
  • Printed documentation
  • FLIR Thermal Studio Starter
  • Wrist strap lanyard
  • USB cable
  • Pouch
Packaging, weight
0.52 kg (1.14 lb)
Packaging, size
160 × 118 × 93 mm (6.3 × 4.6 × 3.7 in)
EAN-13
4743254004757
UPC-12
845188022938
Country of origin
Estonia
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2022, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.