Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 101247
Last modified 2024-12-17
P/N: T300772ACC

Battery charger incl power supply

Graphic
High-res image, RGB color space, 1000 px wide

General description

Battery charger incl. power supply P/N T911630 (with USB-C).

Power system

AC operation
90–264 VAC, 50/60 Hz, output 5.0 VDC, 2.1 A
Power
10.5 W

Environmental data

Operating temperature range
+10°C to +35°C (+50°F to +95°F)

Physical data

Size (L × W × H)
58.0 × 38.0 × 31.0 mm (2.3 × 1.5 × 1.2 in.)
Battery charger size (L × W × H)
82.0 × 56.0 × 64.0 mm (3.2 × 2.2 × 2.5 in.)
Cable length
1.2 m (3.9 ft.)
Connector
USB-C

Shipping information

Packaging, weight
0.375 kg
Packaging, size
160 × 135 × 70 mm
EAN-13
7332558032602
UPC-12
845188029722
Country of origin
Malaysia
Compatible with the following products
Disclaimer
© 2024, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.