5  Installation

5.1  System requirements

5.1.1  Operating system

FLIR Tools/Tools+ supports USB 2.0 and 3.0 communication for the following PC operating systems:
  • Microsoft Windows 7, 32 bit.
  • Microsoft Windows 7, 64 bit.
  • Microsoft Windows 8, 32 bit.
  • Microsoft Windows 8, 64 bit.
  • Microsoft Windows 10, 32 bit.
  • Microsoft Windows 10, 64 bit.

5.1.2  Hardware

  • Personal computer with a dual-core 2 GHz processor.
  • 4 GB of RAM (minimum—8 GB recommended).
  • 128 GB hard disk, with at least 15 GB of available hard disk space.
  • DVD-ROM drive.
  • Support for DirectX 9 graphics with:
    • WDDM driver
    • 128 MB of graphics memory (minimum)
    • Pixel Shader 2.0 in hardware
    • 32 bits per pixel.
  • SVGA (1024 × 768) monitor (or higher resolution).
  • Internet access (fees may apply).
  • Audio output.
  • Keyboard and mouse, or a compatible pointing device.

5.2  Installation of FLIR Tools/Tools+‎

5.2.1   Procedure

Follow this procedure: