6  Seznam příslušenství a služeb

Product name

Part number

2-bay battery charger,‎ incl. power supply with multi plugs
T197650
Battery
1196398ACC
Battery package
T197667
Bluetooth Headset
T197771ACC
Calibration including General maintenance T2xx-T4xx series
T199802
Cigarette lighter adapter kit,‎ 12 VDC,‎ 1.2 m/3.9 ft.
T198509
Close-up 2× (50 µm)‎ incl. case
T197214
Close-up 4× (100 µm)‎ incl. case
T197215
FLIR IR Camera Player
DSW-10000
FLIR Reporter Professional (license only)‎
T198586
FLIR ResearchIR Max +‎ HSDR 4 (hardware sec. dev.)‎
T198697
FLIR ResearchIR Max +‎ HSDR 4 (printed license key)‎
T199014
FLIR ResearchIR Max +‎ HSDR 4 Upgrade (printed license key)‎
T199044
FLIR ResearchIR Max 4 (hardware sec. dev.)‎
T198696
FLIR ResearchIR Max 4 (printed license key)‎
T199013
FLIR ResearchIR Max 4 Upgrade (printed license key)‎
T199043
FLIR ResearchIR Standard 4 (hardware sec. dev.)‎
T198731
FLIR ResearchIR Standard 4 (printed license key)‎
T199012
FLIR ResearchIR Standard 4 Upgrade (printed license key)‎
T199042
FLIR Tools
T198584
FLIR Tools+‎ (download card incl. license key)‎
T198583
Hard transport case for FLIR T/B2xx-4xx
T198370ACC
High temp. option +‎1200°C (+‎2192°F)‎
T197000
IR lens,‎ 4 mm (90°)‎ with case and mounting support for T/B2xx-4xx
T197412
IR lens,‎ 76 mm (6°)‎ with case and mounting support for T/B-200/400
T197408
IR lens,‎ f = 10 mm,‎ 45° incl. case
1196960
IR lens,‎ f = 30 mm,‎ 15° incl. case
1196961
IR Window 2 in
19250-100
IR Window 3 in.
19251-100
IR Window 4 in.
19252-100
Memory card SDHC 4 GB
T911230ACC
Neck strap
T198499
One year extended warranty for T2xx-4xx series
T199815
Pouch
1124545
Pouch for FLIR T6xx and T4xx series
T198495
Power supply,‎ incl. multi plugs
T910814
SS IR Window 2 in.
19250-200
SS IR Window 3 in.
19251-200
SS IR Window 4 in.
19252-200
Sun shield
T198493
Tool belt
T911093
USB cable Std A <-> Mini-B
1910423
Video cable
1910582ACC