25  Pin configurations

25.1  Pin configuration for USB Mini-B connector

Graphic
  1. +‎5 V (out)‎
  2. USB –
  3. USB +‎
  4. N/C
  5. Ground

25.2  Pin configuration for video connector

Graphic
  1. Audio right
  2. Ground
  3. Video out
  4. Audio left

25.3  Pin configuration for USB-A connector

Graphic
  1. +‎5 V (in)‎
  2. USB –
  3. USB +‎
  4. Ground

25.4  Pin configuration for power connector

Graphic
  1. +‎12 V
  2. GND
  3. GND