|
ID |
Bit 1 |
Bit 2 |
Bit 3 |
Bit 4 |
Bit 5 |
Bit 6 |
Bit 7 |
Bit 8 |
|---|---|---|---|---|---|---|---|---|
|
0
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
|
1
|
ON
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
|
2
|
OFF
|
ON
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
|
3
|
ON
|
ON
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
OFF
|
|
...
|
...
|
...
|
...
|
...
|
...
|
...
|
...
|
...
|
|
255
|
ON
|
ON
|
ON
|
ON
|
ON
|
ON
|
ON
|
ON
|
|
Settings |
Description |
||
|---|---|---|---|
|
Baud rate: This is the baud rate of the system user serial port. The available values are 2400, 4800, 9600, 19200 kbaud.
|
Bit 1
|
Bit 2
|
|
|
OFF
|
OFF
|
2400
|
|
|
ON
|
OFF
|
4800
|
|
|
OFF
|
ON
|
9600
|
|
|
ON
|
ON
|
19200
|
|
|
Camera control protocol: This is the communication protocol selected for the system when operating over the serial port. The available protocols
are Pelco-D and Bosch.
|
Bit 3
|
Bit 4
|
|
|
OFF
|
OFF
|
Pelco-D
|
|
|
ON
|
OFF
|
N/A
|
|
|
OFF
|
ON
|
Bosch
|
|
|
ON
|
ON
|
N/A
|
|
|
Serial communication protocol: This determines the electrical interface selected for the user serial port. The available settings are RS-422 and RS-232.
|
Bit 5
|
Bit 6
|
|
|
OFF
|
OFF
|
N/A
|
|
|
ON
|
OFF
|
RS-422
|
|
|
OFF
|
ON
|
RS-232
|
|
|
ON
|
ON
|
N/A
|
|
|
Not used.
|
Bit 7
|
Bit 8
|
|
|
X
|
X
|
||
|
X
|
X
|
||
|
X
|
X
|
||
|
X
|
X
|
||
|
Software override DIP switch: This setting determines whether the system will use software settings for configuration or if the dip switch settings will
override the software settings. The default is Off.
|
Bit 9
|
||
|
OFF
|
Software select
|
||
|
ON
|
Hardware select
|
||
|
Not used.
|
Bit 10
|
||
|
X
|
|||