5.1 FLIR A3xx pt series
The FLIR A3xx pt series camera offers an affordable solution for anyone who needs to solve problems that require built-in “smartness” such
as analysis and alarm functionality. The FLIR A3xx pt series camera has all the necessary features and functions to build distributed single- or multi-camera solutions to monitor
large areas, such as in coal pile monitoring and substation monitoring utilizing standard Ethernet hardware and software
protocols.
The FLIR A3xx pt series camera precision pan/tilt mechanism gives operators accurate pointing control while providing fully programmable scan
patterns, radar slew-to-cue, and slew-to-alarm functionality.
Multi-sensor configurations also include a day/night 36× zoom color CCD camera on the same pan/tilt package.
Key features:
- Built-in extensive analysis functionality.
- Extensive alarm functionality, as a function of analysis and more.
- H.264, MPEG-4, and MJPEG streaming.
- Built-in web server.
- 100 Mbps Ethernet (100 m cable, wireless, fiber, etc.).
- Composite video output.
- Precision pan/tilt mechanism.
- Daylight camera.
- IP66
- IP control (the FLIR A3xx pt series camera can be integrated in any existing TCP/IP network and controlled over a PC).
- Serial control interface (use Pelco D or Bosch commands over RS-232, RS-422, or RS-485 to a remotely control the FLIR A3xx pt series camera).
- Multi-camera software (FLIR Sensors Manager allows users to manage and control a FLIR A3xx pt series camera in a TCP/IP network).