|
General description |
|
|---|---|
|
FLIR’s new TG130 imaging infrared (IR)
thermometer bridges the gap between single-spot IR thermometers and
FLIR’s legendary thermal cameras. Equipped with FLIR’s exclusive Lepton
micro thermal camera, the FLIR TG130 shows you where potential problems
are brewing and where to aim your spot.
The FLIR TG130 lets you see heat patterns,
reliably measure temperature. Its menu uses intuitive icons, making
it simple to operate.
|
|
|
Key features
|
|
|
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
80 × 60 pixels
|
|
Thermal sensitivity/NETD
|
< 150 mK
|
|
Field of view (FOV)
|
55° × 43°
|
|
Minimum focus distance
|
0.1 m (4 in.)
|
|
Image frequency
|
9 Hz
|
|
Focus
|
Focus free
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), uncooled microbolometer
|
|
Spectral range
|
8–14 μm
|
|
Image presentation |
|
|---|---|
|
Display
|
1.8 in. TFT LCD
|
|
Measurement |
|
|---|---|
|
Object temperature range
|
–10 to +150°C (+14 to +302°F)
|
|
Measurement analysis |
|
|---|---|
|
Center spot
|
Yes
|
|
Color palettes
|
Iron
|
|
Set-up |
|
|---|---|
|
Temperature unit
|
Selectable by switch; °C or °F
|
|
Emissivity correction
|
No
|
|
Power system |
|
|---|---|
|
Battery type
|
3 × AAA (LR03)
|
|
Battery operating time
|
4 hours continuous scanning
|
|
Power management
|
Fixed; 5 min.
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–10 to +45°C (+14 to 113°F)
|
|
Storage temperature range
|
–40 to +70°C (–40 to 158°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 hours, 95% relative
humidity, 25–40°C (77–104°F)/2 cycles
|
|
EMC
|
|
|
Magnetic fields
|
EN 61000-4-8
|
|
Encapsulation
|
IP 40 (IEC 60529)
|
|
Shock
|
25 g (IEC 60068-2-29)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Drop
|
Designed for 2 m (6.6 ft.)
|
|
Safety
|
CE/PSE/EN/UL/CSA 60950-1
|
|
Physical data |
|
|---|---|
|
Camera weight, incl. battery
|
0.21 kg (0.46 lb.)
|
|
Camera size (L × W × H)
|
169 mm × 113 mm × 48 mm (6.6
in. × 4.4 in. × 1.9 in.)
|
|
Color
|
Black
|
|
Material
|
PC-ABS, TPU
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
List of contents
|
|
|
EAN-13
|
7332558010884
|
|
UPC-12
|
845188011635
|
|
Country of origin
|
China
|