9  Technical data

9.1  Note about technical data

FLIR Systems reserves the right to change specifications at any time without prior notice. Please check http://support.flir.com for latest changes.

9.2  Note about authoritative versions

The authoritative version of this publication is English. In the event of divergences due to translation errors,‎ the English text has precedence.
Any late changes are first implemented in English.

9.3  FLIR TG135 (Global)‎

P/N: 74402-0207
Rev.: 28902

General description

 
FLIR’s new TG135 imaging infrared (IR)‎ thermometer bridges the gap between single-spot IR thermometers and FLIR’s legendary thermal cameras. Equipped with FLIR’s exclusive Lepton micro thermal camera,‎ the FLIR TG135 shows you where potential problems are brewing and where to aim your spot.
The FLIR TG135 lets you see heat patterns,‎ reliably measure temperature. Its menu uses intuitive icons,‎ making it simple to operate.
Key features
  • See the heat and speed up troubleshooting.
  • Know where to measure temperature.
  • Grab and go simplicity—no special training required.
  • Pocket portable to fit a crowded tool bag.
  • Rugged and reliable.

Imaging and optical data

 
IR resolution
80 × 60 pixels
Display resolution
160 × 128 pixels
Thermal sensitivity/NETD
< 150 mK
Field of view (FOV)‎
55° × 43°
Minimum focus distance
0.1 m (4 in.)‎
Distance to spot ratio
15:1
Image frequency
9 Hz
Focus
Focus free

Detector data

 
Detector type
Focal plane array (FPA)‎,‎ uncooled microbolometer
Spectral range
8–14 μm

Image presentation

 
Display
1.8 in. TFT LCD

Measurement

 
Object temperature range
–10 to +‎150°C (+‎14 to +‎302°F)‎
Accuracy
±4°C (±7.2°F)‎

Measurement analysis

 
Center spot
Yes
Color palettes
  • Hot-red (hot marker)‎
  • Cold-blue (cold marker)‎
  • Iron

Set-up

 
Temperature unit
Selectable: °C or °F
Emissivity correction
User set levels with adjustment between 0.1 and 0.99

Storage of images

 
Memory type
Internal memory only
Image storage capacity
25 images on camera

Power system

 
Battery type
3 × AAA (LR03)‎
Battery operating time
4 hours of continuous scanning
Power management
Adjustable: 5 minutes,‎ 10 minutes,‎ infinity

Environmental data

 
Operating temperature range
–10 to +‎45°C (+‎14 to 113°F)‎
Storage temperature range
–40 to +‎70°C (–40 to 158°F)‎
Humidity (operating and storage)‎
IEC 60068-2-30/24 hours,‎ 95% relative humidity,‎ 25–40°C (77–104°F)‎/2 cycles
EMC
  • WEEE 2012/19/EC
  • RoHs 2011/65/EC
  • C-Tick
  • EN 61000-6-3
  • EN 61000-6-2
  • FCC 47 CFR Part 15 Class B
Magnetic fields
EN 61000-4-8
Encapsulation
IP 40 (IEC 60529)‎
Shock
25 g (IEC 60068-2-29)‎
Vibration
2 g (IEC 60068-2-6)‎
Drop
Designed for 2 m (6.6 ft.)‎
Safety
CE/PSE/EN/UL/CSA 60950-1

Physical data

 
Camera weight,‎ incl. battery
0.21 kg (0.46 lb.)‎
Camera size (L × W × H)‎
169 mm × 113 × mm 48 mm (6.6 in. × 4.4 in. × 1.9 in.)‎
Color
Black
Material
PC-ABS,‎ TPU

Shipping information

 
Packaging,‎ type
Cardboard box
List of contents
  • Imaging IR thermometer
  • Printed documentation
  • Lanyard
  • 3 × AAA (LR03)‎ batteries
EAN-13
7332558010891
UPC-12
845188011642
Country of origin
China