7  Description

7.1  View from the front

7.1.1  Figure

Graphic

7.1.2  Explanation

  1. Infrared imaging lens (captures the infrared image)‎.
  2. Dual laser pointers.
  3. Infrared thermometer lens (captures the infrared thermometer reading)‎.
  4. Trigger.
  5. Lanyard access.

7.2  View from the rear

7.2.1  Figure

Graphic

7.2.2  Explanation

  1. Camera screen.
  2. POWER-BACK button Graphic.
    Function:
    • Push and hold for more than 2 seconds to turn on/off the camera.
    • Push to exit a menu screen.
    • Push to discard an image immediately (within 5 seconds)‎ after capturing an image.
  3. MENU-OK button Graphic.
    Function:
    • Push to display the Settings menu,‎ open menu options,‎ and toggle certain options.
    • Push to save an image immediately (within 5 seconds)‎ after capturing an image.
  4. UP-DOWN buttons Graphic.
    Function:
    • Push to navigate the Settings menu and select settings.
    • Push and hold the Graphic button for 4 seconds to open the image archive.
    • Push to scroll through saved images in the image archive.

7.3  View from the top

7.3.1  Figure

Graphic

7.3.2  Explanation

  1. Compartment for the Micro USB port and the Micro SD card slot.

7.4  View from the bottom

7.4.1  Figure

Graphic

7.4.2  Explanation

  1. Tripod mount.
  2. Lanyard access.

7.5  Infrared imager field of view — view from the top

Graphic
  1. Left and right (horizontal)‎ boundaries of the infrared image field of view (19.3°)‎.
  2. Infrared thermometer field of view.
  3. Infrared thermometer measurement spot.
  4. Infrared image field.

7.6  IR imager field of view — view from the side

Graphic
  1. Top and bottom (vertical)‎ boundaries of the infrared image field of view (25°)‎.
  2. Laser plane. (The two lasers are on the same plane when viewed from the side.)‎
  3. Infrared thermometer measurement spot.
  4. Infrared image field.

7.7  Laser pointers

7.7.1  General

The two laser pointers are used as targeting pointers when measuring the temperature.
Graphic
  1. Dual laser pointers.

7.7.2  Laser warning label

A laser warning label with the following information is attached to the camera:
Graphic

7.7.3  Laser rules and regulations

Wavelength: 630–670 nm. Maximum output power: 1 mW.
This product complies with FDA 1040.10 and 1040.11,‎ IEC 60825–1 (2001–08)‎. Edition 1.2,‎ EN 60825–1:1994/A11:1996/A2:2001/A1:2002

7.8  Screen elements

7.8.1  Figure

Graphic

7.8.2  Explanation

  1. Infrared thermometer reading.
  2. Status icons.
  3. Temperature scale.
  4. Crosshair.
  5. Current emissivity setting.
  6. Time.
  7. Thermal image.

7.8.3  Status icons and indicators

icon
SD memory card properly inserted.
icon
Laser pointers activated.
icon
Battery status indicator.
icon
AC charging indicator. (Displayed when the camera is off while charging.)‎
icon
USB port charging indicator. (Displayed when the camera is off while charging.)‎