|
General description |
|
|---|---|
|
FLIR’s new TG167 imaging infrared (IR)
thermometer bridges the gap between single-spot IR thermometers and
FLIR’s legendary thermal cameras. Equipped with FLIR’s exclusive Lepton
micro thermal camera, the FLIR TG167 shows you where potential problems
are brewing and where to aim your spot.
The FLIR TG167 lets you see heat patterns,
reliably measure temperature, and store images and data. Its menu
uses intuitive icons, making it simple to operate. The FLIR TG167
also makes documentation easy by saving images you can download from
the Micro SD card or over a USB connection and use for reports.
|
|
|
Key features
|
|
|
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
80 × 60 pixels
|
|
Thermal sensitivity/NETD
|
< 150 mK
|
|
Field of view (FOV)
|
25° × 19.6°
|
|
Minimum focus distance
|
0.1 m (4 in.)
|
|
Distance to spot ratio
|
24:1
|
|
Image frequency
|
9 Hz
|
|
Focus
|
Focus free
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), uncooled microbolometer
|
|
Spectral range
|
8–14 μm
|
|
Image presentation |
|
|---|---|
|
Display
|
2.0 in. TFT LCD
|
|
Measurement |
|
|---|---|
|
Object temperature range
|
–25 to +380°C (–13 to +716°F)
|
|
Accuracy
|
±1.5% or 1.5°C (2.7°F)
|
|
Minimum measurement distance
|
26 cm (10 in.)
|
|
Measurement analysis |
|
|---|---|
|
Center spot
|
Yes
|
|
Color palettes
|
|
|
Set-up |
|
|---|---|
|
Set-up commands
|
|
|
Emissivity correction
|
4 pre-set levels with custom adjustment
of 0.1–0.99
|
|
Storage of images |
|
|---|---|
|
Memory type
|
Micro SD card
|
|
Image storage capacity
|
75 000 pictures with included 8 GB Micro
SD card
|
|
Memory expansion
|
32 GB SD card maximum
|
|
Saved image format
|
Bitmap (BMP) image with temperature and
emissivity
|
|
Laser pointers |
|
|---|---|
|
Laser
|
Dual diverging lasers indicate the temperature
measurement area, activated by pulling the trigger
|
|
Power system |
|
|---|---|
|
Battery type
|
Rechargeable Li ion battery
|
|
Battery voltage
|
3.7 V
|
|
Battery operating time
|
>5 hours of continuous scanning with
lasers
|
|
Battery charge life
|
30 days minimum
|
|
Charging system
|
Battery is charged inside the camera
|
|
Charging time
|
4 hours to 90%, 6 hours to 100%
|
|
Power management
|
Adjustable: off, 1 minute, 2 minutes,
5 minutes, 10 minutes
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–10 to +45°C (+14 to 113°F)
|
|
Storage temperature range
|
–30 to +55°C (–22 to 131°F)
|
|
Humidity (operating and storage)
|
0–90% relative humidity (RH) (0–37°C (32–
98.6°F)), 0–65% RH (37–45°C (98.6–113°F)), 0–45% RH (45–55°C (113–131°F ))
|
|
EMC
|
|
|
Magnetic fields
|
EN 61000-4-8
|
|
Encapsulation
|
IP 40 (IEC 60529)
|
|
Shock
|
25 g (IEC 60068-2-29)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Drop
|
Designed for 2 m (6.6 ft.)
|
|
Safety
|
CE, FCC, PSC, FDA
|
|
Physical data |
|
|---|---|
|
Camera weight, incl. battery
|
0.312 kg (11 oz.)
|
|
Camera size (L × W × H)
|
186 mm × 55 mm × 94 mm (7.3 in. × 2.2 in.
× 3.7 in.)
|
|
Tripod mounting
|
1/4 in.-20 on handle bottom
|
|
Color
|
Black, white, silver
|
|
Material
|
PC-ABS, TPU
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Color box with view of product in clamshell
|
|
List of contents
|
|
|
Packaging, weight
|
0.85 kg (1.8 lb.)
|
|
Packaging, size
|
34 cm × 15 cm × 12 cm (13.5 in. × 6 in. ×
4.5 in.)
|
|
EAN-13
|
7332558010877
|
|
UPC-12
|
845188011628
|
|
Country of origin
|
China
|