6 Introduction
The new FLIR G300 pt is a ground-breaking optical gas imaging system capable of continuously monitoring vast areas for greenhouse gas emissions
or volatile organic compounds (VOCs). The system is also perfect for monitoring a pinpointed area over a long period of time,
making around-the-clock monitoring possible.
The precision pan/tilt mechanism gives the operator accurate pointing control, and the environmental housing is built to
withstand tough weather conditions. The FLIR G300 pt can pan ±360° continuously and tilt ±45°. It is ideal for covering large areas. The FLIR G300 pt is a multi-sensor system and includes a gas-imaging camera (FLIR G300 a) that visualizes greenhouse gas emissions or VOCs as well as a low-light 36× zoom color CCD camera.
Key features:
- Visualizes gas leaks in real time.
- Scans vast or pinpointed areas continuously.
- Remote control.
- Precise pan/tilt camera.
- Inspects without interruption.
- Traces leaks to their source.
- IP66 protection.
The FLIR G300 pt detects the following gases:
- 1-pentene
- benzene
- butane
- ethane
- ethanol
- ethylbenzene
- ethylene
- heptane
- hexane
- isoprene
- m-xylene
- methane
- methanol
- methyl ethyl ketone (MEK)
- methyl isobutyl ketone (MIBK)
- octane
- pentane
- propane
- propylene.
- toluene