|
General description |
|
|---|---|
|
The FLIR G300 pt is a pan/tilt infrared
camera for optical gas imaging (OGI) that visualizes and pinpoints
leaks of volatile organic compounds (VOCs) without the need to shut
down the operation. The FLIR G300 pt
is used in industrial settings such as oil refineries, natural gas
processing plants, offshore platforms, chemical/petrochemical industries,
and biogas and power generation plants.
The FLIR G300 pt precision pan/tilt
mechanism gives operators accurate directional control while providing
fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm
functionality.
|
|
Key features
Benefits |
|
|
Detects the following gases: benzene, ethanol, ethylbenzene, heptane,
hexane, isoprene, methanol, methyl ethyl ketone, MIBK, octane, pentane,
1-pentene, toluene, m-xylene, ethane, butane,
methane, propane, ethylene, propylene.
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
<15 mK @ +30°C (+86°F)
|
|
Field of view (FOV)
|
14.5° × 10.8°
|
|
Minimum focus distance
|
0.5 m (1.64 ft.)
|
|
Focal length
|
38 mm (1.49 in.)
|
|
F-number
|
1.5
|
|
Focus
|
Automatic using FLIR SDK, or manual
|
|
Zoom
|
1–8× continuous, digital zoom
|
|
Digital image enhancement
|
Noise reduction filter, high sensitivity mode (HSM)
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), cooled InSb
|
|
Spectral range
|
3.2–3.4 µm
|
|
Sensor cooling
|
Stirling Microcooler (FLIR MC-3)
|
|
MTBF
|
2 years or 15,000 hours (whichever is greatest), for a camera running
24/7 @ +20°C (+68°F)
|
|
Detects following gases
|
Benzene, ethanol, ethylbenzene, heptane, hexane, isoprene, methanol,
methyl ethyl ketone, MIBK, octane, pentane, 1-pentene, toluene, m-xylene,
ethane, butane, methane, propane, ethylene, propylene
|
|
Imaging and optical data (visual camera) |
|
|---|---|
|
Field of view (FOV)
|
57.8° (H) to 1.7° (H)
|
|
Focal length
|
3.4 mm (wide) to 122.4 mm (tele)
|
|
F-number
|
1.6 to 4.5
|
|
Focus
|
Automatic or manual (built in motor)
|
|
Optical Zoom
|
36× continuous
|
|
Electronic Zoom
|
12× continuous, digital, interpolating
|
|
Detector data (visual camera) |
|
|---|---|
|
Focal plane array (FPA)
|
1/4” Exview HAD CCD
|
|
Effective pixels
|
380.000
|
|
Technical specification (pan & tilt) |
|
|---|---|
|
Azimuth Range
|
Az velocity 360° continuous, 0.1 to 60°/sec max
|
|
Elevation Range
|
El velocity ± 45°, 0.1 to 30°/sec. max
|
|
Programmable presets
|
128
|
|
Automatic heaters
|
Clears window from ice. Switched on at +4°C (39°F). Switched off
at +15°C (59°F).
|
|
Ethernet |
|
|---|---|
|
Ethernet
|
Control, result and image
|
|
Ethernet, type
|
100 Mbps
|
|
Ethernet, standard
|
IEEE 802.3
|
|
Ethernet, connector type
|
RJ-45
|
|
Ethernet, communication
|
TCP/IP socket-based FLIR proprietary
|
|
Ethernet, video streaming
|
Two independent channels for each camera
- MPEG-4, H.264, or M-JPEG
|
|
Ethernet, protocols
|
TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS),
DHCP, MDNS (Bonjour), uPnP
|
|
Composite video |
|
|---|---|
|
Video out
|
Composite video output, NTSC compatible
|
|
Video, standard
|
CVBS (SMPTE 170M NTSC)
|
|
Power system |
|
|---|---|
|
Power
|
24 VAC (21–30 VAC; 24 VAC: 215 VA max. with heater) or 24 VDC (21–30
VDC; 24 VDC: 200 W max. with heater)
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–40°C to +50°C (–40°F to +122°F)
|
|
Storage temperature range
|
–40°C to +60°C (–40°F to +140°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F
to +104°F)
|
|
Directives
|
|
|
EMC
|
|
|
Encapsulation
|
IP 66 (IEC 60529)
|
|
Bump
|
5 g, 11 ms (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Physical data |
|
|---|---|
|
Weight
|
18.7 kg (41.2 lb.)
|
|
Size (L × W × H)
|
460 × 467 × 326 mm (18.1 × 18.4 × 12.8 in.)
|
|
Housing material
|
Aluminum
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
List of contents
|
|
|
Packaging, weight
|
|
|
Packaging, size
|
670 × 570 × 490 mm (26.4 × 22.4 × 19.3 in.)
|
|
EAN-13
|
7332558008430
|
|
UPC-12
|
845188008789
|
|
Country of origin
|
Sweden
|
|
General description |
|
|---|---|
|
The FLIR G300pt is a pan/tilt infrared
camera for optical gas imaging (OGI) that visualizes and pinpoints
leaks of volatile organic compounds (VOCs) without the need to shut
down the operation. The FLIR G300pt
is used in industrial settings such as oil refineries, natural gas
processing plants, offshore platforms, chemical/petrochemical industries,
and biogas and power generation plants.
The FLIR G300pt precision pan/tilt
mechanism gives operators accurate directional control while providing
fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm
functionality.
|
|
Key features
Benefits |
|
|
Detects the following gases: benzene, ethanol, ethylbenzene, heptane,
hexane, isoprene, methanol, methyl ethyl ketone, MIBK, octane, pentane,
1-pentene, toluene, m-xylene, ethane, butane,
methane, propane, ethylene, propylene.
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
<15 mK @ +30°C (+86°F)
|
|
Field of view (FOV)
|
14.5° × 10.8°
|
|
Minimum focus distance
|
0.5 m (1.64 ft.)
|
|
Focal length
|
38 mm (1.49 in.)
|
|
F-number
|
1.5
|
|
Focus
|
Automatic using FLIR SDK, or manual
|
|
Zoom
|
1–8× continuous, digital zoom
|
|
Digital image enhancement
|
Noise reduction filter, high sensitivity mode (HSM)
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), cooled InSb
|
|
Spectral range
|
3.2–3.4 µm
|
|
Sensor cooling
|
Stirling Microcooler (FLIR MC-3)
|
|
MTBF
|
2 years or 15,000 hours (whichever is greatest), for a camera running
24/7 @ +20°C (+68°F)
|
|
Detects following gases
|
Benzene, ethanol, ethylbenzene, heptane, hexane, isoprene, methanol,
methyl ethyl ketone, MIBK, octane, pentane, 1-pentene, toluene, m-xylene,
ethane, butane, methane, propane, ethylene, propylene
|
|
Imaging and optical data (visual camera) |
|
|---|---|
|
Field of view (FOV)
|
57.8° (H) to 1.7° (H)
|
|
Focal length
|
3.4 mm (wide) to 122.4 mm (tele)
|
|
F-number
|
1.6 to 4.5
|
|
Focus
|
Automatic or manual (built in motor)
|
|
Optical Zoom
|
36× continuous
|
|
Electronic Zoom
|
12× continuous, digital, interpolating
|
|
Detector data (visual camera) |
|
|---|---|
|
Focal plane array (FPA)
|
1/4” Exview HAD CCD
|
|
Effective pixels
|
380.000
|
|
Technical specification (pan & tilt) |
|
|---|---|
|
Azimuth Range
|
Az velocity 360° continuous, 0.1 to 60°/sec max
|
|
Elevation Range
|
El velocity ± 45°, 0.1 to 30°/sec. max
|
|
Programmable presets
|
128
|
|
Automatic heaters
|
Clears window from ice. Switched on at +4°C (39°F). Switched off
at +15°C (59°F).
|
|
Ethernet |
|
|---|---|
|
Ethernet
|
Control, result and image
|
|
Ethernet, type
|
100 Mbps
|
|
Ethernet, standard
|
IEEE 802.3
|
|
Ethernet, connector type
|
RJ-45
|
|
Ethernet, communication
|
TCP/IP socket-based FLIR proprietary
|
|
Ethernet, video streaming
|
Two independent channels for each camera
- MPEG-4, H.264, or M-JPEG
|
|
Ethernet, protocols
|
TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS),
DHCP, MDNS (Bonjour), uPnP
|
|
Composite video |
|
|---|---|
|
Video out
|
Composite video output, PAL compatible
|
|
Video, standard
|
CVBS (ITU-R-BT.470 PAL)
|
|
Power system |
|
|---|---|
|
Power
|
24 VAC (21-30 VAC; 24 VAC: 215 VA max. with heater) or 24 VDC (21-30
VDC; 24 VDC: 195 W max. with heater).
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–40°C to +50°C (–40°F to +122°F)
|
|
Storage temperature range
|
–40°C to +60°C (–40°F to +140°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F
to +104°F)
|
|
Directives
|
|
|
EMC
|
|
|
Encapsulation
|
IP 66 (IEC 60529)
|
|
Bump
|
5 g, 11 ms (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Physical data |
|
|---|---|
|
Weight
|
18.7 kg (41.2 lb.)
|
|
Size (L × W × H)
|
460 × 467 × 326 mm (18.1 × 18.4 × 12.8 in.)
|
|
Housing material
|
Aluminum
|
|
Shipping information |
|
|---|---|
|
List of contents
|
|
|
EAN-13
|
7332558008423
|
|
UPC-12
|
845188008772
|
|
Country of origin
|
Sweden
|
|
General description |
|
|---|---|
|
The FLIR G300 pt is a pan/tilt infrared
camera for optical gas imaging (OGI) that visualizes and pinpoints
leaks of volatile organic compounds (VOCs) without the need to shut
down the operation. The FLIR G300 pt
is used in industrial settings such as oil refineries, natural gas
processing plants, offshore platforms, chemical/petrochemical industries,
and biogas and power generation plants.
The FLIR G300 pt precision pan/tilt
mechanism gives operators accurate directional control while providing
fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm
functionality.
|
|
Key features
Benefits |
|
|
Detects the following gases: benzene, ethanol, ethylbenzene, heptane,
hexane, isoprene, methanol, methyl ethyl ketone, MIBK, octane, pentane,
1-pentene, toluene, m-xylene, ethane, butane,
methane, propane, ethylene, propylene.
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
<15 mK @ +30°C (+86°F)
|
|
Field of view (FOV)
|
24° × 18°
|
|
Minimum focus distance
|
0.3 m (1.0 ft.)
|
|
Focal length
|
23 mm (0.89 in.)
|
|
F-number
|
1.5
|
|
Focus
|
Automatic using FLIR SDK, or manual
|
|
Zoom
|
1–8× continuous, digital zoom
|
|
Digital image enhancement
|
Noise reduction filter, high sensitivity mode (HSM)
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), cooled InSb
|
|
Spectral range
|
3.2–3.4 µm
|
|
Sensor cooling
|
Stirling Microcooler (FLIR MC-3)
|
|
MTBF
|
2 years or 15,000 hours (whichever is greatest), for a camera running
24/7 @ +20°C (+68°F)
|
|
Detects following gases
|
Benzene, ethanol, ethylbenzene, heptane, hexane, isoprene, methanol,
methyl ethyl ketone, MIBK, octane, pentane, 1-pentene, toluene, m-xylene,
ethane, butane, methane, propane, ethylene, propylene
|
|
Imaging and optical data (visual camera) |
|
|---|---|
|
Field of view (FOV)
|
57.8° (H) to 1.7° (H)
|
|
Focal length
|
3.4 mm (wide) to 122.4 mm (tele)
|
|
F-number
|
1.6 to 4.5
|
|
Focus
|
Automatic or manual (built in motor)
|
|
Optical Zoom
|
36× continuous
|
|
Electronic Zoom
|
12× continuous, digital, interpolating
|
|
Detector data (visual camera) |
|
|---|---|
|
Focal plane array (FPA)
|
1/4” Exview HAD CCD
|
|
Effective pixels
|
380.000
|
|
Technical specification (pan & tilt) |
|
|---|---|
|
Azimuth Range
|
Az velocity 360° continuous, 0.1 to 60°/sec max
|
|
Elevation Range
|
El velocity +/- 45°, 0.1 to 30°/sec. max
|
|
Programmable presets
|
128
|
|
Automatic heaters
|
Clears window from ice. Switched on at +4°C (39°F). Switched off
at +15°C (59°F).
|
|
Ethernet |
|
|---|---|
|
Ethernet
|
Control, result and image
|
|
Ethernet, type
|
100 Mbps
|
|
Ethernet, standard
|
IEEE 802.3
|
|
Ethernet, connector type
|
RJ-45
|
|
Ethernet, communication
|
TCP/IP socket-based FLIR proprietary
|
|
Ethernet, video streaming
|
Two independent channels for each camera
- MPEG-4, H.264, or M-JPEG
|
|
Ethernet, protocols
|
TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS),
DHCP, MDNS (Bonjour), uPnP
|
|
Composite video |
|
|---|---|
|
Video out
|
Composite video output, NTSC compatible
|
|
Video, standard
|
CVBS (SMPTE 170M NTSC)
|
|
Power system |
|
|---|---|
|
Power
|
24 VAC (21–30 VAC; 24 VAC: 215 VA max. with heater) or 24 VDC (21–30
VDC; 24 VDC: 200 W max. with heater)
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–40°C to +50°C (–40°F to +122°F)
|
|
Storage temperature range
|
–40°C to +60°C (–40°F to +140°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F
to +104°F)
|
|
Directives
|
|
|
EMC
|
|
|
Encapsulation
|
IP 66 (IEC 60529)
|
|
Bump
|
5 g, 11 ms (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Physical data |
|
|---|---|
|
Weight
|
18.7 kg (41.2 lb.)
|
|
Size (L × W × H)
|
460 × 467 × 326 mm (18.1 × 18.4 × 12.8 in.)
|
|
Housing material
|
Aluminum
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
List of contents
|
|
|
Packaging, weight
|
23.4 kg (51.6 lb.)
|
|
Packaging, size
|
670 × 570 × 490 mm (26.4 × 22.4 × 19.3 in.)
|
|
EAN-13
|
7332558008454
|
|
UPC-12
|
845188008802
|
|
Country of origin
|
Sweden
|
|
General description |
|
|---|---|
|
The FLIR G300pt is a pan/tilt infrared
camera for optical gas imaging (OGI) that visualizes and pinpoints
leaks of volatile organic compounds (VOCs) without the need to shut
down the operation. The FLIR G300pt
is used in industrial settings such as oil refineries, natural gas
processing plants, offshore platforms, chemical/petrochemical industries,
and biogas and power generation plants.
The FLIR G300pt precision pan/tilt
mechanism gives operators accurate directional control while providing
fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm
functionality.
|
|
Key features
Benefits |
|
|
Detects the following gases: benzene, ethanol, ethylbenzene, heptane,
hexane, isoprene, methanol, methyl ethyl ketone, MIBK, octane, pentane,
1-pentene, toluene, m-xylene, ethane, butane,
methane, propane, ethylene, propylene.
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
<15 mK @ +30°C (+86°F)
|
|
Field of view (FOV)
|
24° × 18°
|
|
Minimum focus distance
|
0.3 m (1.0 ft.)
|
|
Focal length
|
23 mm (0.89 in.)
|
|
F-number
|
1.5
|
|
Focus
|
Automatic using FLIR SDK, or manual
|
|
Zoom
|
1–8× continuous, digital zoom
|
|
Digital image enhancement
|
Noise reduction filter, high sensitivity mode (HSM)
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), cooled InSb
|
|
Spectral range
|
3.2–3.4 µm
|
|
Sensor cooling
|
Stirling Microcooler (FLIR MC-3)
|
|
MTBF
|
2 years or 15,000 hours (whichever is greatest), for a camera running
24/7 @ +20°C (+68°F)
|
|
Detects following gases
|
Benzene, ethanol, ethylbenzene, heptane, hexane, isoprene, methanol,
methyl ethyl ketone, MIBK, octane, pentane, 1-pentene, toluene, m-xylene,
ethane, butane, methane, propane, ethylene, propylene
|
|
Imaging and optical data (visual camera) |
|
|---|---|
|
Field of view (FOV)
|
57.8° (H) to 1.7° (H)
|
|
Focal length
|
3.4 mm (wide) to 122.4 mm (tele)
|
|
F-number
|
1.6 to 4.5
|
|
Focus
|
Automatic or manual (built in motor)
|
|
Optical Zoom
|
36× continuous
|
|
Electronic Zoom
|
12× continuous, digital, interpolating
|
|
Detector data (visual camera) |
|
|---|---|
|
Focal plane array (FPA)
|
1/4” Exview HAD CCD
|
|
Effective pixels
|
380.000
|
|
Technical specification (pan & tilt) |
|
|---|---|
|
Azimuth Range
|
Az velocity 360° continuous, 0.1 to 60°/sec max
|
|
Elevation Range
|
El velocity ± 45°, 0.1 to 30°/sec. max
|
|
Programmable presets
|
128
|
|
Automatic heaters
|
Clears window from ice. Switched on at +4°C (39°F). Switched off
at +15°C (59°F).
|
|
Ethernet |
|
|---|---|
|
Ethernet
|
Control, result and image
|
|
Ethernet, type
|
100 Mbps
|
|
Ethernet, standard
|
IEEE 802.3
|
|
Ethernet, connector type
|
RJ-45
|
|
Ethernet, communication
|
TCP/IP socket-based FLIR proprietary
|
|
Ethernet, video streaming
|
Two independent channels for each camera
- MPEG-4, H.264, or M-JPEG
|
|
Ethernet, protocols
|
TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS),
DHCP, MDNS (Bonjour), uPnP
|
|
Composite video |
|
|---|---|
|
Video out
|
Composite video output, PAL compatible
|
|
Video, standard
|
CVBS (ITU-R-BT.470 PAL)
|
|
Power system |
|
|---|---|
|
Power
|
24 VAC (21-30 VAC; 24 VAC: 215 VA max. with heater) or 24 VDC (21-30
VDC; 24 VDC: 195 W max. with heater).
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–40°C to +50°C (–-40°F to +122°F)
|
|
Storage temperature range
|
–40°C to +60°C (–40°F to +140°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F
to +104°F)
|
|
Directives
|
|
|
EMC
|
|
|
Encapsulation
|
IP 66 (IEC 60529)
|
|
Bump
|
5 g, 11 ms (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Physical data |
|
|---|---|
|
Weight
|
18.7 kg (41.2 lb.)
|
|
Size (L × W × H)
|
460 × 467 × 326 mm (18.1 × 18.4 × 12.8 in.)
|
|
Housing material
|
Aluminum
|
|
Shipping information |
|
|---|---|
|
List of contents
|
|
|
EAN-13
|
7332558008447
|
|
UPC-12
|
845188008796
|
|
Country of origin
|
Sweden
|