Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 104996
Last modified 2025-05-08
Additional supporting documents:
­Mechanical drawings
P/N: 13303-0302

FLIR E8 Pro

Graphic
High-res image, RGB color space, 1000 px wide

Imaging and optical data

IR resolution
320 × 240 pixels
Thermal sensitivity/NETD
<0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Field of view (FOV)
33° × 25
Minimum focus distance
0.36 m (1.18 ft.)
Spatial resolution (IFOV)
1.8 mrad
F-number
1.4
Image frequency
9 Hz
Focus
Fixed focus

Detector data

Detector type
Focal plane array (FPA), uncooled microbolometer
Spectral range
7.5–13 µm

User interface

Display
3.5 in. 640 × 480 color LCD
Touch screen
Capacitive touch
Text
Text annotation on image using onscreen keyboard
Flashlight
Manually activated bright LED

Image presentation

Display
3.5 in. 640 × 480 color LCD
Image adjustment
Automatic/Manual
1–Touch Level/Span
Yes
Digital zoom
Yes

Image presentation modes

Image modes
Thermal MSX, Thermal, Picture-in-Picture, Digital camera.
Multi Spectral Dynamic Imaging (MSX)
IR image enhanced with visible camera detail
Picture in Picture
IR area on visual image

Measurement

 
Camera temperature range
  • –20 to 200°C (–4 to 392°F)
  • 10 to 550°C (50 to 1022°F)
Object temperature range and accuracy (for ambient temp. 15 to 35°C (50 to 95°F) and object temp. above 0°C (32°F))
  • Range –20 to 200°C (–4 to 392°F):
    • 0 to 100°C (32 to 212°F): ±2°C (±3.6°F)
    • 100 to 200°C (212 to 392°F): ±2%
  • Range 10 to 550°C (50 to 1022°F):
    • 10 to 100°C (50 to 212°F): ±2°C (±7.2°F)
    • 100 to 550°C (212 to 1022°F): ±2%

Measurement analysis

Spotmeter
Center spot, box with min./max.
Isotherm
Above alarm, Below alarm
Delta T
Yes, NFPA 70B compliant
Emissivity correction
Variable from 0.1 to 1.0
Emissivity table
Emissivity table of predefined materials
Measurements correction
Emissivity, matt/semi-matt/semi-gloss + custom value, reflected apparent temperature, atmospheric compensation

Set-up

Color palettes
Iron, White hot, Black hot, Rainbow, Arctic, Lava, Rainbow HC
Set-up commands
Local adaptation of units, language, date and time formats

Storage of images

File formats
Standard JPEG, 14-bit measurement data included
Storage media
Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)

Digital camera

Digital camera, resolution
5 MP
Digital camera, FOV
52.7°

Video streaming

Radiometric IR video streaming
Yes, USB connection
Non-radiometric video streaming
Yes; MSX, Thermal, Visual, Picture in Picture.
USB Video Class colorized uncompressed with overlay 9 Hz.

Data communication interfaces

Interfaces
USB-C: Data transfer to and from PC and Mac device
Wi-Fi
Infrastructure (network)

Radio

Wi-Fi
  • Standard: 802.11 a/b/g/n
  • Frequency range:
    • 2400–2473 MHz
    • 5150–5250 MHz
  • Max. output power: 16 dBm

Power system

Battery type
Rechargeable Lithium-ion battery
Battery voltage
3.65 V
Battery operating time
4 hours at +25°C (+77°F) ambient temperature and typical use
Charging system
Battery is charged inside the camera or in specific charger.
Charging time
2 hours in charger. 4 hours to 90% capacity in camera.
Power management
Automatic shut-down
AC operation
AC adapter, 100–240 VAC input, 5 VDC output to camera
Battery documents
For documents like MSDS and UN38.3 test reports/summaries, see:

Environmental data

Operating temperature range
–15°C to +50°C (+5°F to +122°F)
Storage temperature range
–40°C to +70°C (–40°F to +158°F)
Humidity (operating and storage)
IEC 60068-2-30/24 h 95% relative humidity
EMC
  • EN 301 489-1
  • EN 301 489-17
  • EN 61000-6-2 (Immunity)
  • EN 61000-6-3
  • FCC 47 CFR Part 15 Class B (Emission)
Radio spectrum
  • ETSI EN 300 328
  • ETSI EN 301 893
  • FCC 47 CFR Part 15 C, E
  • RSS-247 Issue 2
Hazardous substances
  • WEEE 2012/19/EU
  • RoHs 2011/65/EU
Shock
25 g (IEC 60068-2-27)
Vibration
2 g (IEC 60068-2-6)
Drop test
2 m (6.6 ft.)
Safety
Camera:
  • IEC/EN 62368-1
Power supply:
  • IEC/EN 62368-1
  • UL/J/(AS/NZS) 62368-1
  • GB 4943
Declaration of conformity

Physical data

Camera weight, incl. battery
0.610 kg (1.34 lb.)
Camera size (L × W × H)
244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in.)
Color
Black

Shipping information

Packaging, type
Cardboard box
List of contents
  • Infrared camera with battery
  • Extra battery
  • Battery charger
  • Power supply
  • USB cable
  • FLIR Thermal Studio Starter
  • Printed documentation
  • Hard transport case
Packaging, weight
3.13 kg (6.9 lb.)
Packaging, size
385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in.)
EAN-13
4743254006478
UPC-12
845188029166
Country of origin
Estonia
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2025, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.