Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 108192 |
| Last modified | 2025-10-17 |
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
< 50 mK
|
|
Field of view (FOV)
|
35° × 27°
|
|
Minimum focus distance
|
0.4 m (1.3 ft)
|
|
Spatial resolution (IFOV)
|
2.0 mrad/pixel
|
|
F-number
|
1.4
|
|
Image frequency
|
9 Hz
|
|
Focus
|
Focus free
|
|
Digital zoom
|
Yes, zoom pinch, 1–4× continuous
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array, uncooled microbolometer
|
|
Spectral range
|
7.5–13 µm
|
|
Detector pitch
|
12 μm
|
|
Image presentation |
|
|---|---|
|
Display resolution
|
640 × 480 pixels
|
|
Screen size
|
3.5 in
|
|
Aspect ratio
|
4:3
|
|
Auto orientation
|
Yes
|
|
Touch screen
|
Yes, capacitive
|
|
Display technology
|
IPS
|
|
Image adjustment
|
|
|
Image modes
|
|
|
Gallery
|
Yes, incl. thumbnails and custom folder structure
|
|
Measurement |
|
|---|---|
|
Object temperature range
|
–20 to 450°C (–4 to 842°F)
|
|
Accuracy at ambient temp. 10 to 35°C (50 to 95°F) and object temp. above 0°C (32°F)
|
|
|
Measurement analysis |
|
|---|---|
|
Measurement functions
|
|
|
Measurements correction
|
|
|
Color palettes
|
|
|
Set-up |
|
|---|---|
|
Set-up commands
|
|
|
Languages
|
Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish,
Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
|
|
Service functions |
|
|---|---|
|
Camera software update
|
|
|
Storage of images |
|
|---|---|
|
Storage media
|
Internal memory and onboard Flir Ignite cloud connectivity with Wi-Fi.
|
|
Image storage capacity
|
> 5000 sets of images
|
|
Image file format
|
Standard JPEG, 14-bit measurement data included
|
|
Image annotations |
|
|---|---|
|
Text
|
Soft keyboard on touchscreen, auto-prompt for note when image is saved
|
|
Video streaming |
|
|---|---|
|
Non-radiometric video streaming
|
Yes; MSX, Thermal, Visual, Picture in Picture.
USB Video Class colorized uncompressed with overlay 9 Hz.
|
|
Digital camera |
|
|---|---|
|
Resolution
|
5 MP
|
|
Focus
|
Fixed
|
|
Field of view
|
71.5 ° × 56° (84° diagonal)
|
|
Video lamp
|
Yes
|
|
Data communication interfaces |
|
|---|---|
|
Wi-Fi
|
802.11 a/b/g/n (2.4 and 5 GHz)
|
|
USB
|
USB 2.0, Type-C connector
|
|
Bluetooth
|
Bluetooth v. 5.0 EDR
|
|
Radio |
|
|---|---|
|
Operating frequency
|
Bluetooth: 2402–2480 MHz
WLAN 2.4 GHz: 2412–2462 MHz
WLAN 5 GHz: 5150-5250 MHz
Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations (e.g. Japan and Canada)
|
|
Power system |
|
|---|---|
|
Battery type
|
Rechargeable Li ion battery (built-in)
|
|
Battery voltage
|
3.7 V
|
|
Battery capacity
|
1800 mAh
|
|
Battery operating time
|
3 hours
|
|
Battery charge life
|
>500 cycles
|
|
Charging system
|
USB-C (1 A)
|
|
Charging time
|
2 hours
|
|
Charging temperature
|
35°C (95°F)
|
|
External power operation
|
5 V, USB-C
|
|
Power management
|
Adjustable stand-by and automatic shut-down
|
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–10 to 50°C (14 to 122°F)
|
|
Storage temperature range
|
–40 to 70°C (–40 to 158°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) / 2 cycles
|
|
Relative humidity
|
95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing
|
|
EMC
|
|
|
Magnetic fields
|
EN 61000-4-8 level 5
|
|
Radio spectrum
|
|
|
Battery regulations
|
|
|
Battery charging efficiency
|
|
|
Encapsulation
|
Camera housing and lens: IP 54 (IEC 60529)
|
|
Shock
|
25 g (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Drop
|
Designed for 2 m (6.56 ft)
|
|
Safety
|
EN 62368-1
|
|
Environmental safety
|
|
|
Declaration of conformity
|
See:
|
|
Physical data |
|
|---|---|
|
Weight
|
0.20 kg (0.42 lb)
|
|
Size (L × W × H)
|
138 × 84 × 34 mm (5.4 × 3.3 × 1.3 in)
|
|
Battery weight
|
40 g (1.4 oz)
|
|
Tripod mounting
|
UNC ¼″-20
|
|
Housing material
|
|
|
Color
|
Black
|
|
Warranty and service |
|
|---|---|
|
Warranty
|
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
Packaging, contents
|
|
|
Packaging, weight
|
0.52 kg (1.14 lb)
|
|
Packaging, size
|
160 × 118 × 93 mm (6.3 × 4.6 × 3.7 in)
|
|
EAN-13
|
4743254007727
|
|
UPC-12
|
845188033576
|
|
Country of origin
|
Estonia
|