Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 60048
Last modified 2019-10-02
P/N: 1910423

USB cable Std A <-> Mini-B

Graphic
High-res image, RGB color space, 1000 px wide

General description

This cable is used to connect the infrared camera with a computer, using the USB protocol.

Physical data

Weight
60 g (2.1 oz.)
Cable length
1.8 m (5.9 ft.)
Connector
Standard USB-A to USB Mini-B

Shipping information

Packaging, type
 
Packaging, weight
 
Packaging, size
 
EAN-13
7332558003428
UPC-12
845188002176
Country of origin
Taiwan
Compatible with the following products:
Disclaimer
© 2022, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.