Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 81647 |
| Last modified | 2021-12-02 |
|
Detector data |
|
|---|---|
|
Detector Type
|
FLIR Indium Antimonide (InSb)
|
|
Spectral Range
|
3.0 – 5.0 µm
|
|
Resolution
|
640 x 512
|
|
Detector Pitch
|
25 µm
|
|
Thermal Sensitivity/NETD
|
≤ 20 mK
|
|
Well Capacity
|
11.0 M electrons
|
|
Operability
|
≥ 99.8% (≥ 99.95% typical)
|
|
Sensor Cooling
|
Closed cycle rotary
|
|
Electronics |
|
|---|---|
|
Readout Type
|
Snapshot
|
|
Readout Modes
|
Asynchronous integrate while read Asynchronous integrate then read
|
|
Synchronization Modes
|
Genlock, Sync-in, Sync-out
|
|
Image Time Stamp
|
Internal IRIG-B decoder clock TSPI accurate time stamp
|
|
Integration Time
|
270 ns to 687 sec
|
|
Pixel Clock
|
355 MHz
|
|
Frame Rate (Full Window)
|
Programmable; 0.0015 Hz to 1004 Hz
|
|
Subwindow Mode
|
Flexible windowing down to 32 x 4 (steps of 32 columns, 4 rows)
|
|
Dynamic Range
|
14-bit
|
|
On-Camera Image Storage
|
RAM (volatile): 16 GB, up to 26,000 frames full frame
SSD (non-volatile): includes 512 GB compatible with >4 TB
|
|
Radiometric Data Streaming
|
Simultaneous Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP)
|
|
Standard Video
|
HDMI, SDI, NTSC, PAL
|
|
Command and Control
|
GigE, USB, RS-232, Camera Link, CXP (GenICam protocol supported over GigE or CXP)
|
|
Temperature Measurement |
|
|---|---|
|
Standard Temperature Range
(with band matched optics)
|
-20°C to 350°C (-4°F to 662°F)
-10°C for microscopes
|
|
Optional Temperature Range
(with band matched optics)
|
45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
|
|
Accuracy
|
≤ 100°C ±2°C (±1°C typical)
> 100°C ±2% of reading (±1% typical)
|
|
Ambient Drift Compensation (with factory cal)
|
Yes
|
|
Optics |
|
|---|---|
|
Camera f/Number
|
f/2.5
|
|
Available Lenses (Uses FLIR HDC Optics)
|
17 mm, 25 mm, 50 mm, 100 mm, 200 mm
|
|
Close-up Lenses/Microscopes
|
1X
|
|
Lens Interface
|
FLIR HDC (4-tab bayonet)
|
|
Focus
|
Manual
|
|
Filtering
|
4-position motorized filter wheel, standard 1-inch filters
|
|
Image/Video Presentation |
|
|---|---|
|
Palettes
|
Selectable 8-bit
|
|
Automatic Gain Control
|
Manual, Linear, Plateau equalization, ROI, DDE
|
|
Overlay
|
Customizable
|
|
Video Modes
|
HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz, SD: NTSC, PAL
|
|
Digital Zoom
|
1x, 4x, 4:3
|
|
General |
|
|---|---|
|
Operating Temperature Range
|
-20°C to 50°C (-4°F to 122°F)
|
|
Shock/Vibration
|
40 g, 11 msec ½ sine pulse/4.3 g RMS random vibration, all 3 axes
|
|
Power
|
24 VDC (< 50 W steady state)
|
|
Weight w/Handle, w/o Lens
|
6.35 kg (14 lbs)
|
|
Size (L x W x H) w/o Lens, Handle
|
249 x 158 x 147 mm (9.8 x 6.2 x 5.8 in.)
|
|
Mounting
|
|
|
Declaration of conformity
|
See:
|