Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 82704 |
| Last modified | 2022-01-25 |
|
Specifications |
|
|---|---|
|
Model
|
X6983 SLS LWIR
|
|
Detector type
|
Strained layer superlattice (SLS)
|
|
Spectral range
|
7.5 µm (lower), 11.5–12.5 µm (upper)
|
|
Resolution
|
640 × 512
|
|
Detector pitch
|
25 µm
|
|
Thermal sensitivity/NETD
|
40 mK typical
|
|
Operability
|
99% typical
|
|
Sensor cooling
|
Closed-cycle rotary
|
|
Electronics |
|
|---|---|
|
Readout type
|
Snapshot
|
|
Readout modes
|
Asynchronous integrate while read,
Asynchronous integrate then read |
|
Synchronization modes
|
Sync-in, Tri-Level Sync, Sync-out
|
|
Image time stamp
|
Internal precision timestamp, IRIG-B AM decoder, TSPI accurate
|
|
Trigger modes
|
Trigger In, Record Start, Header Based
|
|
Minimum integration time
|
270 ns
|
|
Pixel clock
|
355 MHz
|
|
Frame rate (full window)
|
Programmable; 0.0015 Hz to 1004 Hz
|
|
Subwindow mode
|
Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows)
|
|
Dynamic range
|
14-bit
|
|
On-camera image storage
|
|
|
Radiometric data streaming
|
Simultaneous Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress® 1.1, dual 5 Gb links
|
|
Standard video
|
HDMI, SDI
|
|
Command and control
|
GigE, USB, RS-232, Camera Link, CXP (GenICam protocol supported over GigE or CXP)
|
|
Temperature measurement |
|
|---|---|
|
Standard temperature range
|
-20°C to 350°C (-4°F to 662°F)
|
|
Optional temperature range
|
Up to 3000°C (5432°F)
|
|
Accuracy
|
≤100°C/212°F: ±2°C (±1°C typical)
>100°C/212°F: ±2% of reading (±1% typical) |
|
Optics |
|
|---|---|
|
Camera f/Number
|
f/4.1
|
|
Motorized lenses
|
17 mm, 25 mm, 50 mm, 100 mm, 200 mm
|
|
Manual lenses
|
17 mm, 25 mm, 50 mm, 100 mm, 200 mm
|
|
Micro/Macro lenses
|
1×
|
|
Lens interface
|
FLIR FPO-M (4-tab bayonet, motorized)
|
|
Focus
|
Motorized (compatible with manual)
|
|
Filtering
|
4-position warm filter wheel, standard 1-inch filters
|
|
Image/Video Presentation |
|
|---|---|
|
Palettes
|
Selectable 8-bit
|
|
Automatic gain control
|
Manual, Linear, Plateau equalization, ROI, DDE
|
|
Overlay
|
Customizable (ability to toggle off)
|
|
Video modes
|
SDI: 720p@50/59.9, 1080p@25/29.97
|
|
Digital zoom
|
Auto, best fit
|
|
General |
|
|---|---|
|
Operating temperature range
|
-20°C to 50°C (-4°F to 122°F)
|
|
Power
|
24 VDC (< 50 W steady state)
|
|
Weight w/handle, w/o lens
|
6.35 kg (14 lbs)
|
|
Size (L × W × H) w/o lens or handle
|
249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)
|
|
Mounting
|
2 x ¼ in. -20, 1 x 3/8 in. -16, 4 x #10 -24
Side: 3x ¼ in. -20 (each side) |
|
Export classification
|
ECCN 6A003.b.4.a
|
|
Declaration of conformity
|
See:
|