Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 90835
Last modified 2023-03-08
Additional supporting documents:
­Mechanical drawings
P/N: 29439-251

FLIR A6751 SLS

Graphic
High-res image, RGB color space, 1000 px wide

Specifications

 
System Overview
A6751 SLS
Detector Type
Strained-Layer Superlattice
Spectral Range
7.5 µm (lower), 10-11 µm (upper)
Resolution
640 x 512
Pixel Size (square)
15 µm
Thermal Sensitivity/NETD
≤ 45 mK (≤ 40mK typical)
Operability
≥ 98% (≥ 99% typical)
Sensor Cooling
Closed-cycle rotary

Electronics

 
Readout Type
Snapshot
Readout Modes
Asynchronous integrate while read Asynchronous integrate then read
Synchronization Modes
Sync In, Sync Out
Image Time Stamp
Yes
Integration Time
480 ns to Full Frame
Pixel Clock
50 MHz
Frame Rate (Full Window)
Programmable; 0.0015 Hz to 125Hz
Subwindow Mode
Flexible windowing down to 16 x 4 (steps of 16 columns, 4 rows)
Dynamic Range
14-bit
On-Camera Image Storage
None
Radiometric Data Streaming
Gigabit Ethernet (GigE Vision)
Standard Video
SDI
Command and Control
GenICam (GigE)

Temperature Measurement

 
Standard Temperature Range
(with band matched optics)
-20°C to 350°C (-4°F to 662°F)
Optional Temperature Range
(with band matched optics)
250°C to 2000°C (ND1)
500°C to 3000°C (ND2)
Accuracy
≤ 100°C ±2°C (±1°C typical), > 100°C ±2% of reading (±1% typical)
Ambient Drift Compensation (with factory cal)
Yes

Optics

 
Camera f/Number
f/2.5
Available Lenses
17mm, 25 mm, 50 mm, 100 mm, 200 mm
Close-up Lenses/Microscopes
1X
Lens Interface
FLIR HDC (4-tab bayonet)
Focus
Manual
Filter Holder (Warm)
Behind lens mount for standard 1 inch diameter filters

Image/Video Presentation

 
Palettes
Selectable 8-bit
Automatic Gain Control
Manual, Linear, Plateau equalization, DDE
Overlay
Fixed configuration, can be turned off
Video Modes
SDI: 720p@50/59.9/60Hz
Standard Video Zoom
Auto, best fit

General

 
Operating Temperature Range
-20°C to 50°C (-4°F to 122°F)
Power
24 VDC (< 24 W steady state)
Weight w/o Lens
2.3 kg (5 lbs)
Size (L x W x H) w/o Lens
226 x 102 x 109 mm (8.9 x 4.0 x 4.3 in.)
Mounting
2 x 1/4" -20 tapped holes
1 x 3/8"-16 tapped holes
4 x 10-24 tapped holes
Export Classification
ECCN 6A003.b.4.a
Declaration of conformity
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2023, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.