Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 42932 |
Last modified | 2017-05-30 |
General description |
|
---|---|
Software to manage and control FLIR Systems thermal imaging cameras for security and safety applications
FLIR Sensors Manager offers powerful and efficient management capabilities for any security installation with FLIR Systems thermal imaging cameras. FLIR Sensors Manager allows to automatically locate FLIR Systems thermal imaging cameras in the network and to easily control them. Just connect the thermal imaging camera to the network,
install FLIR Sensors Manager and hit the “discover” button and you will be able to manage and control the camera. Thanks to FLIR Sensors Manager, the management of FLIR Systems thermal imaging cameras over a network will become extremely easy.
FLIR Sensors Manager does not only allow controlling F-, PT- and D-Series thermal imaging cameras. It is also suited for managing thermal imaging
cameras with temperature capabilities like the FLIR A310 f and FLIR A310 pt.
FLIR Sensors Manager allows you to get the most out of your thermal imaging camera with temperature measurement capability. It is ideal for monitoring
critical infrastructure and for preventing fires.
FLIR Sensors Manager allows to automatically locate FLIR A310 pt and FLIR A310 f cameras in the network. They can be easily controlled and set-up in a distributed multi-camera environment
|
|
FLIR Sensors Manager is available in two different versions: Basic (freeware) and Pro. Depending on your exact needs and your security network,
you can choose the version that best fits your system’s requirements. A free demo version is available and can be downloaded
from our website. After registration, the demo version is converted to the basic version.
|
|
The Basic version of FLIR Sensors Manager (freeware) allows to:
|
|
|
|
The Pro version of FLIR Sensors Manager contains all the features that are incorporated in the Basic version, plus a number of useful modes that will help you make
the most out of your security network.
|
|
Video analytics
Allows to perform video analytics within FLIR Sensors Manager. It includes:
- Video Motion Detection: FLIR’s pro prietary algorithm will work on thermal or visible video in the most harsh environments.
- Target detection with alarms based on spatial rules like trip wires crossing or areas triggered by enter, exit or both events.
- Software based video-tracking of moving objects for control of PTZ sensors.
Radar Cueing and radar tracks display
Allows display of real-time position and classification information of radar targets (ID, course, speed, lat/lon, classification,
…) coming from Nexus enabled radars. Allows users to command cameras in advanced radar slave modes (ARPA tracking).
Video wall display
Allows fully configurable video mosaic layouts, supporting both network and analog frame grabber sources. E-stab Provides
a steady image. Can be extremely useful when cameras are installed on high poles where they can be affected by wind or vibration.
|
Download |
|
---|---|
The demo version is a freeware. To download, click the following link:
|
|
http://support.flir.com/SwDownload/app/RssSWDownload.aspx?ID=157
|
Release notes |
|
---|---|
Version
|
FLIR Sensors Manager - FSM
|
Shipping information |
|
---|---|
Packaging, type
|
|
Packaging, weight
|
|
Packaging, size
|
|
EAN-13
|
7332558009987
|
UPC-12
|
845188010522
|
Country of origin
|
Sweden
|
System requirements |
|
---|---|
Operating system
|
|