Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 72133
Last modified 2020-11-24
Additional supporting documents:
­EU Declaration of conformity
P/N: 4227599

FLIR Science camera power supply

Graphic
High-res image, RGB color space, 1000 px wide

General description

A 24 V external AC-DC power converter is provided with the camera systems as a standard accessory. It is also available for purchase separately.

Power system

Voltage
A/C Input: 85 to 264 VAC, 47 to 63 Hz
DC Output: 24 V
Power
120 W / 5 A max

Physical data

Weight
0.62 kg
Size (L × W × H)
167 × 67 × 35 mm
Connector
Output connector, Fischer S 103 A052-130+ E31 103.1/5.7 +B:
  • Pin 1: +24 V
  • Pin 2: GND
  • Pin 3: No Connect

Environmental data

 
Operating temperature range
–30 to 50°C (–22 to 122°F)
Certification logos
Graphic

Shipping information

Country of origin
China
Compatible with the following products:

EU Declaration of conformity

Disclaimer
© 2022, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.