Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 72132 |
| Last modified | 2020-11-24 |
|
General description |
|
|---|---|
|
A 24 V external AC-DC power converter is provided with the camera systems as a standard accessory. It is also available for
purchase separately.
|
|
Power system |
|
|---|---|
|
Voltage
|
A/C Input: 85 to 264 VAC, 47 to 63 Hz
DC Output: 24 V
|
|
Power
|
120 W / 5 A max
|
|
Physical data |
|
|---|---|
|
Weight
|
0.62 kg
|
|
Size (L × W × H)
|
167 × 67 × 35 mm
|
|
Connector
|
Output connector: FLIR P/N 4228943 or AMPHENOL PN PT06E-12-3S(470)
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–30 to 50°C (–22 to 122°F)
|
|
Certification logos
|
![]() |
|
Shipping information |
|
|---|---|
|
Country of origin
|
China
|