Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 84750 |
| Last modified | 2022-05-02 |
|
General description |
|
|---|---|
|
The FLIR Ex series cameras are point-and-shoot infrared cameras that give you access to the infrared world. A FLIR Ex series camera is an affordable replacement for an infrared thermometer, providing a thermal image with temperature information
in every pixel. The new MSX and visual formats make the cameras incomparably easy to use.
The FLIR Ex series cameras are user-friendly, compact, and rugged, for use in harsh environments. The wide field of view makes them
the perfect choice for building applications.
|
|
|
Benefits:
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
320 × 240 pixels
|
|
Thermal sensitivity/NETD
|
< 0.05°C (0.09°F) / < 50 mK
|
|
Field of view (FOV)
|
45° × 34°
|
|
Minimum focus distance
|
0.5 m (1.6 ft.)
|
|
Spatial resolution (IFOV)
|
2.6 mrad
|
|
F-number
|
1.5
|
|
Image frequency
|
9 Hz
|
|
Focus
|
Focus free
|
|
Detector data |
|
|---|---|
|
Detector type
|
Focal plane array (FPA), uncooled microbolometer
|
|
Spectral range
|
7.5–13 µm
|
|
Image presentation |
|
|---|---|
|
Display
|
3.0 in. 320 × 240 color LCD
|
|
Image adjustment
|
Automatic/Manual
|
|
Image presentation modes |
|
|---|---|
|
Image modes
|
Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
|
|
Multi Spectral Dynamic Imaging (MSX)
|
IR image with enhanced detail presentation
|
|
Picture in Picture
|
IR area on visual image
|
|
Measurement |
|
|---|---|
|
Camera temperature range
|
|
|
Object temperature range and accuracy (for ambient temp. 10 to 35°C (50 to 95°F) and object temp. above 0°C (32°F))
|
|
|
Measurement analysis |
|
|---|---|
|
Spotmeter
|
Center spot
|
|
Area
|
Box with max./min.
|
|
Isotherm
|
Above alarm, Below alarm
|
|
Emissivity correction
|
Variable from 0.1 to 1.0
|
|
Emissivity table
|
Emissivity table of predefined materials
|
|
Reflected apparent temperature correction
|
Automatic, based on input of reflected temperature
|
|
Set-up |
|
|---|---|
|
Color palettes
|
Black and white, iron and rainbow
|
|
Set-up commands
|
Local adaptation of units, language, date and time formats
|
|
Storage of images |
|
|---|---|
|
File formats
|
Standard JPEG, 14-bit measurement data included
|
|
Digital camera |
|
|---|---|
|
Digital camera, resolution
|
640 × 480
|
|
Digital camera, FOV
|
55° × 43°
|
|
Data communication interfaces |
|
|---|---|
|
Interfaces
|
USB Micro: Data transfer to and from PC and Mac device
|
|
Power system |
|
|---|---|
|
Battery type
|
Rechargeable Li ion battery
|
|
Battery voltage
|
3.6 V
|
|
Battery operating time
|
Approx. 4 hours at +25°C (+77°F) ambient temperature and typical use
|
|
Charging system
|
Battery is charged inside the camera or in specific charger.
|
|
Charging time
|
2.5 hours to 90% capacity in camera. 2 hours in charger.
|
|
Power management
|
Automatic shut-down
|
|
AC operation
|
AC adapter, 90–260 VAC input, 5 VDC output to camera
|
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–15°C to +50°C (+5°F to +122°F)
|
|
Storage temperature range
|
–40°C to +70°C (–40°F to +158°F)
|
|
Humidity (operating and storage)
|
IEC 60068-2-30/24 h 95% relative humidity
|
|
EMC
|
|
|
Hazardous substances
|
|
|
Encapsulation
|
IP 54 (IEC 60529)
|
|
Shock
|
25 g (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Drop
|
2 m (6.6 ft.)
|
|
Safety
|
Camera:
Power supply:
|
|
Declaration of conformity
|
See:
|
|
Physical data |
|
|---|---|
|
Camera weight, incl. battery
|
0.575 kg (1.27 lb.)
|
|
Camera size (L × W × H)
|
244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in.)
|
|
Color
|
Black and gray
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
List of contents
|
|
|
Packaging, weight
|
3.13 kg (6.9 lb.)
|
|
Packaging, size
|
385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in.)
|
|
EAN-13
|
4743254003996
|
|
UPC-12
|
845188018771
|
|
Country of origin
|
Estonia
|