Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 98866
Last modified 2024-08-21
P/N: 85903-0102

FLIR A700 24° f/1.0 Professional Science Kit

Graphic
High-res image, RGB color space, 1000 px wide

Imaging and optical data

 
Infrared resolution
640 × 480 pixels
Thermal sensitivity (NETD)
<25 mK, 24° @ +30°C (+86°F)
Field of view (FOV)
24° × 18°
Minimum focus distance
With 24° f/1.0 lens: 0.3 m (0.98 ft)
Minimum focus distance with MSX
0.5 m (1.6 ft)
Focal length
18 mm (0.71 in)
Spatial resolution (IFOV)
0.65 mrad/pixel
Lens identification
Automatic
f-number
1.04
Image frequency
30 Hz
Focus
  • One-shot contrast
  • Motorized
  • Manual

Detector data

 
Focal plane array/spectral range
Uncooled microbolometer/7.5–14 µm
Detector pitch
12 µm

Measurement

 
Camera temperature range
  • –20 to 120°C (–4 to 248°F)
  • 0 to 650°C (32 to 1202°F)
  • 300 to 2000°C (572 to 3632°F)
Object temperature range and accuracy
(for ambient temperature 15–35°C (59–95°F))
  • Range –20 to 120°C (–4 to 248°F):
    • –20 to 100°C (–4 to 212°F),
      accuracy ±2°C (±3.6°F)
    • 100 to 120°C (212 to 248°F),
      accuracy ±2%
  • Range 0 to 650°C (32 to 1202°F):
    • 0 to 100°C (32 to 212°F),
      accuracy ±2°C (±3.6°F)
    • 100 to 650°C (212 to 1202°F),
      accuracy ±2%
  • Range 300 to 2000°C (572 to 3632°F):
    • accuracy ±2%

Video/Radiometric streaming RTSP

 
Protocol
RTSP
Unicast
Yes
Multicast
Yes
Multiple image streams
Yes
Video streaming
Image quality
Bit rate set through Camera web
Video streaming, Image source 0:
 
Resolution (source 0)
640 × 480 pixels
Contrast enhancement
FSX / Histogram equalization (IR only)
Overlay (source 0)
With / Without
Image source (source 0)
Visual / IR / MSX
Pixel format (source 0)
YUV411
Encoding (source 0)
H.264 / MPEG4 / MJPEG
Video streaming, Image source 1:
 
Resolution (source 1)
1280 × 960 pixels
Overlay (source 1)
No
Image source (source 1)
Visual
Pixel format (source 1)
YUV411
Encoding (source 1)
H.264 / MPEG4 / MJPEG
Radiometric streaming
Resolution (radiometric)
640 × 480 pixels
Source
IR
Pixel format (radiometric)
MONO 16
Encoding (radiometric)
  • Compressed JPEG-LS
  • FLIR Radiometric

Video/Radiometric streaming GVSP (GigE Vision)

 
Protocol
GVSP
Unicast
Yes
Multicast
Yes
Multiple image streams
No, 1 stream only
Video streaming
Video streaming, Image source 0:
 
Resolution (source 0)
640 × 480 pixels
Contrast enhancement
FSX / Histogram equalization (IR only)
Overlay (source 0)
With / Without
Image source (source 0)
Visual / IR / MSX
Pixel format (source 0)
YUV422 or MONO 8
Encoding (source 0)
Un-compressed
Radiometric streaming
Resolution (radiometric)
640 × 480 pixels
Source
IR
Pixel format (radiometric)
MONO 16
Encoding (radiometric)
  • Temperature linear
  • FLIR Radiometric
  • Compressed JPEG-LS

Ethernet

 
Interface
  • Wired
  • Wi-Fi
Connector type
  • M12 8-pin X-coded, Female
  • RP-SMA, Female
Ethernet, purpose
Control, result, image, and power
Ethernet, type
1000 Mbps
Ethernet, standard
IEEE 802.3
Ethernet, communication
  • GigE Vision ver. 1.2
  • Client API GenICam compliant
  • TCP/IP socket-based FLIR proprietary
Ethernet, power
Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet, protocols
  • IEEE 1588
  • ONVIF-S
  • SNMP
  • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP

Digital Input/output

 
Connector type
M12 12-pin A-coded, Male (shared with external power)
Digital input
2x opto-isolated
Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital input, purpose
  • NUC
  • NUC disable
  • Image TAG (Start, Stop, General)
  • Image flow control (acc. SFNC 2.3)
    • Single frame (on trigg)
    • Multiframe (on trigg)
    • Continuous
    • Frame rate
    • ROI
Digital output
  • 3x opto-isolated, 0–30 V DC, max. 300 mA (derated to 200 mA at 60C)
  • Solid state opto relay
  • 1x dedicated as Fault output (NC)
Digital output, purpose
  • Programmatically set
  • Fault (NC)
Digital I/O, isolation voltage
500 VRMS

Power system

 
Connector type
M12 12-pin A-coded, Male (shared with Digital I/O)
Power consumption
  • 7.5 W at 24 V DC typical
  • 7.8 W at 48 V DC typical
  • 8.1 W at 48 V PoE typical
External power operation
24/48 V DC 8 W max
External voltage
Allowed range 18–56 V DC

RS-232/485 serial interface

 
Connector type
M8 A-coded, Male
Prerequisite for use
ONVIF must be initiated.
Serial communication, purpose
Pan & Tilt control
Serial communication, standard
Pelco D
Serial communication, HW interface
RS232 and RS485 exclusively
Scanlist support
Yes

Wi-Fi

 
Connector type
RP-SMA, Female
Standard
IEEE802.11a/b/g/n
Antenna
Dipole antenna 2.4/5 GHz (gain: maximum 2 dBi)
Connection type
Peer to peer (ad hoc)‎ or infrastructure (network)‎

Environmental data

 
Operating temperature range
–20 to 50°C (–4 to 122°F)
Cooling plate is needed in temperatures above 40°C (104°F).
Maximum camera case temperature: 65°C (149°F)
Storage temperature range
IEC 68-2-1 and IEC 68-2-2, –40 to 70°C (–40 to 158°F) for 16 hours
Humidity (operating and storage)
IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
EMC
  • ETSI EN 301 489-1 (radio)
  • ETSI EN 301 489-17 (radio)
  • EN 61000-4-8 (magnetic field)
  • FCC 47 CFR Part 15 Class B (emission US)
  • ISO 13766-1 (EMC - Earth-moving and building construction machinery)
  • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Radio spectrum
  • FCC 47 CFR Part 15 Class C (2.4 GHz band US)
  • FCC 47 CFR Part 15 Class E (5 GHz band US)
  • RSS-247 (2.4 GHz and 5 GHz band Canada)
  • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU)
  • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
  • GITEKI certification number: R201-140447
Encapsulation
IEC 60529, IP 54, IP66 with accessory
Shock
IEC 60068-2-27, 25 g
Vibration
  • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal
  • IEC 61373 Cat 1 (Railway)
Safety
IEC 62368-1 (IT equipment audio-visual products)
Corrosion
  • ISO 12944 C4 G or H
  • EN60068-2-11

Shipping information

 
Packaging, type
Cardboard box
Packaging, contents
  • Camera with Advanced Image Streaming configuration and 24° lens
  • Hard case for FLIR A400/A500/A700 series
  • Ethernet cable M12 to RJ45, 2 m
  • Ethernet cable M12 to RJ45F, 0.3 m
  • Ethernet cable CAT6, 2 m/6.6 ft
  • Cable M12 to pigtail, 2 m
  • Gigabit PoE injector 16 W, with multi-plugs
  • Option, Macro mode 50/71/101 µm for 24°
  • Research Studio, Professional Edition - 1 Year Subscription (Online Activation)
  • Antenna WLAN 2.4/5 GHz + Wi-Fi
  • Option, Visual camera including MSX
  • Macro lens 2.0x
  • Printed documentation including the username and password for log in to the web interface of the camera
Packaging, weight
4.64 kg (10.2 lb)
Packaging, size
500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
EAN-13
7332558028919
UPC-12
845188026011
Supplies & accessories:
Disclaimer
© 2024, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.