Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 87705
Last modified 2022-10-24
Additional supporting documents:
­Mechanical drawings
P/N: 85904-0301

FLIR A700f Advanced Smart Sensor 14°

Graphic
High-res image, RGB color space, 1000 px wide

General

The FLIR A500f/A700f improves the environmental capabilities of the FLIR A500/A700 cameras, providing IP67 rating while maintaining high radiometric performance. The cameras are configured as Advanced Smart Sensors with the Visual camera activated. Wi-Fi and the torch LED are deactivated. If the heater inside of the housing is to be used, the PoE injector is sold separately; a PoE injector of at least 25 W is required.
The camera supports all the necessary protocols needed for industrial integration into HMI/SCADA systems, as well as ONVIF-S conformance for integration with Video Management Systems.
Typical applications are waste plant monitoring where there is a risk of spontaneous fires, and substation monitoring with critical components. The FLIR A500f/A700f is able to detect very small temperature differences and trigger alarms based on temperature thresholds. The alarms are easily available through MQTT, REST API, Modbus TCP (Client/Server), ONVIF-S, and the digital I/O interface.
Mounting accessories for different types of installations are sold separately.

Imaging and optical data

 
Infrared resolution
640 × 480 pixels
Thermal sensitivity (NETD)
<50 mK @ 30°C (86°F)
Field of view (FOV)
14° × 10°
Minimum focus distance
1.0 m (3.28 ft)
Spatial resolution (IFOV)
0.38 mrad/pixel
Lens identification
Automatic
f-number
1.5
Image frequency
30 Hz
Focus
  • One-shot contrast
  • Motorized
  • Manual

Detector data

 
Focal plane array/spectral range
Uncooled microbolometer/7.5–14 µm
Detector pitch
12 µm

Measurement

 
Camera temperature range
  • –20 to 120°C (–4 to 248°F)
  • 0 to 650°C (32 to 1202°F)
  • 300 to 2000°C (572 to 3632°F)
Object temperature range and accuracy
(for ambient temperature 15–35°C (59–95°F))
  • Range –20 to 120°C (–4 to 248°F):
    • –20 to 100°C (–4 to 212°F),
      accuracy ±2°C (±3.6°F)
    • 100 to 120°C (212 to 248°F),
      accuracy ±2%
  • Range 0 to 650°C (32 to 1202°F):
    • 0 to 100°C (32 to 212°F),
      accuracy ±2°C (±3.6°F)
    • 100 to 650°C (212 to 1202°F),
      accuracy ±2%
  • Range 300 to 2000°C (572 to 3632°F):
    • accuracy ±2%*

Measurement analysis

 
Standard functions
  • 10 Spotmeters
  • 10 Boxes and Mask polygons (total number)
  • 3 Deltas (difference any value/reference/external lock)
  • 2 Isotherm (above/below/interval)
  • 2 Iso-coverage
  • 1 Reference temperature
  • 2 Lines
  • 1 Polyline
Automatic hot/cold detection
Max./min. temperature value and position shown within Box
Schedule response
sftp (image), SMTP (image and/or measurement data/result)
Measurement presets
Yes
Atmospheric transmission correction
Based on inputs of distance, atmospheric temperature, and relative humidity
Lens transmission correction
Automatic, based on signals from internal sensors
Emissivity correction
Variable from 0.01 to 1.0
Reflected apparent temperature correction
Based on input of reflected temperature
External optics/windows correction
Based on input of optics/window transmission and temperature
Measurement corrections
  • Global object parameters
  • Local parameters per analyze function
  • External Black-body correction
Measurement frequency
Up to 10 Hz
Measurement result read-out
  • Ethernet/IP (pull)
  • Modbus TCP Client (push)
  • Modbus TCP Server (pull)
  • MQTT (push)
  • Query over REST API (pull)
    Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only.
  • Web interface

Alarm

 
Alarm functions
  • On any selected measurement function
  • Digital in
  • Internal camera temperature
Alarm output
  • Digital out
  • E-mail (SMTP) (push)
  • EtherNet/IP (pull)
  • File transfer (FTP) (push)
  • Modbus TCP Client write (push)
  • Modbus TCP Server (pull)
  • MQTT (push)
  • ONVIF events (push)
  • Query over RESTful API (pull)
  • Store image or video

Configuration of camera

 
Web interface
Yes
REST API
Yes

Recording of still images/video

 
Image storage
  • Format: FLIR radiometric JPEG
  • Number of images: 100
  • Storage as function of:
    • Alarm
    • Scheduling
    • User interaction (camera web)
Video storage
  • Format: H.264
  • Number of videos: 10
  • Storage as function of alarm; 5 sec. before alarm and 5 sec. after alarm.

Video/Radiometric streaming RTSP

 
Protocol
RTSP
Unicast
Yes
Multicast
Yes
Multiple image streams
Yes
Video streaming
Image quality
Bit rate set through Camera web
Video streaming, Image source 0:
 
Resolution (source 0)
640 × 480 pixels
Contrast enhancement
FSX / Histogram equalization (IR only)
Overlay (source 0)
With / Without
Image source (source 0)
Visual / IR / MSX
Pixel format (source 0)
YUV411
Encoding (source 0)
H.264 / MPEG4 / MJPEG
Video streaming, Image source 1:
 
Resolution (source 1)
1280 × 960 pixels
Overlay (source 1)
No
Image source (source 1)
Visual
Pixel format (source 1)
YUV411
Encoding (source 1)
H.264 / MPEG4 / MJPEG
Radiometric streaming
Resolution (radiometric)
640 × 480 pixels
Source
IR
Pixel format (radiometric)
MONO 16
Encoding (radiometric)
  • Compressed JPEG-LS
  • FLIR Radiometric

Ethernet

 
Interface
Wired
Connector type
RJ45, Female
Ethernet, purpose
Control, result, image, and power
Ethernet, type
10/100Base-T
Ethernet, communication
TCP/IP socket-based FLIR proprietary
Ethernet, power
IEEE 802.3at/PoE Plus
Ethernet, protocols
  • EtherNet/IP
  • IEEE 1588
  • Modbus TCP Client
  • Modbus TCP Server
  • MQTT
  • ONVIF-S
  • SNMP
  • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP

Digital Input/output

 
Digital input
2x opto-isolated
Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital input, purpose
  • NUC
  • NUC disable
  • Alarm
Digital output
  • 3x opto-isolated, 0–30 V DC, max. 300 mA (derated to 200 mA at 60C)
  • Solid state opto relay
  • 1x dedicated as Fault output (NC)
Digital output, purpose
  • As function of alarm, output to external device
  • Fault (NC)
Digital I/O, isolation voltage
500 VRMS

Power system

 
Power consumption
21 W
External power operation
Compatible with IEEE 802.3af, IEEE 802.3at/PoE Plus
External voltage
PoE Class 4 (25W)

Environmental data

 
Operating temperature range
–30 to 50°C (–22 to 122°F)
Storage temperature range
IEC 68-2-1 and IEC 68-2-2, –40 to 70°C (–40 to 158°F) for 16 hours
Humidity (operating and storage)
Relative humidity: from 5% up to 95%
EMC
  • EN 55032:2015 Emission Requirements
  • EN 55035:2017 Immunity Requirements
  • FCC – Title 47 CFR Part 15:2019
  • ICES-001 Issue 4:2014
Encapsulation
IP67
Safety
IEC 62368-1 (IT equipment audio-visual products)
Corrosion
Salty fog resistance: ISO9227, to 1000 hours
Declaration of conformity

Physical data

 
Weight
5.90 kg (13.0 lb)
Size (L × W × H)
510 × 177 × 229 mm (20.1 × 6.97 × 9.02 in)
Housing material
Aluminium
Color
White

Warranty and service

 
Warranty
http://www.flir.com/warranty/

Shipping information

 
Packaging, type
Cardboard box
Packaging, contents
  • Thermal camera in protective housing
  • Extra cable glands for auxiliary cables
  • Printed documentation including the username and password for log in to the web interface of the camera
Packaging, weight
6.8 kg (15.0 lb)
Packaging, size
645 × 207 × 225 mm (25.4 × 8.15 × 8.86 in)
EAN-13
7332558027745
UPC-12
845188024000
Country of origin
Sweden
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2023, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.