Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 84732 |
| Last modified | 2022-05-02 |
|
General description |
|
|---|---|
|
The FLIR TG165-X lets you both see and evaluate the hot and cold spots that can indicate serious issues. Ideal for commercial
electrical, facility maintenance applications, the FLIR TG165-X reduces diagnostic time while simplifying repair and maintenance
reporting. FLIR MSX enhancement improves image clarity by embossing visual scene details on full thermal images, providing
added context to help you accurately target potential faults and troubleshoot repairs. Record images to monitor maintenance
history and reassure your customer that problems have been resolved.
|
|
|
Key features:
|
|
|
Imaging and optical data |
|
|---|---|
|
IR resolution
|
80 × 60 pixels
|
|
Thermal sensitivity/NETD
|
< 70 mK
|
|
Field of view (FOV)
|
51° × 66°
|
|
Minimum focus distance
|
0.3 m (0.98 ft.)
|
|
Distance to spot ratio
|
24:1
|
|
Pseudo dual range
|
No
|
|
Image frequency
|
8.7 Hz
|
|
Focus
|
Fixed
|
|
Detector data |
|
|---|---|
|
Focal plane array/spectral range
|
Uncooled microbolometer/7.5–14 µm
|
|
Detector pitch
|
17 μm
|
|
Image presentation |
|
|---|---|
|
Display resolution
|
320 × 240 pixels
|
|
Surface brightness (cd/m2)
|
400
|
|
Screen size
|
2.4 in. portrait
|
|
Viewing angle
|
80°
|
|
Color depth (bits)
|
24
|
|
Aspect ratio
|
4:3
|
|
Display technology
|
TFT
|
|
Cover glass material
|
Optical grade silicon
|
|
Image adjustment
|
Automatic
|
|
Image modes
|
|
|
Gallery
|
Yes
|
|
Measurement |
|
|---|---|
|
Object temperature range
|
–25 to 300°C (–13 to 572°F)
|
|
Object temperature range and accuracy
(ambient temp. 15 to 35°C (59 to 95°F))
|
–25 to 0°C (–13 to 32°F), acc. ±3°C (±7°F)
|
|
0 to 50°C (32 to 122°F), acc. ±2.5°C (±5°F)
|
|
|
50 to 100°C (122 to 212°F), acc. ±1.5°C (±3°F)
|
|
|
100 to 300°C (212 to 572°F), acc. ±2.5%
|
|
|
IR temperature resolution
|
0.1℃ (0.2°F)
|
|
Repeatability of reading
|
±1% of reading or ±1℃ (2℉), whichever is greater
|
|
Response time
|
150 ms
|
|
IR thermometer measurement
|
Continuous scanning
|
|
Minimum measurement distance
|
0.26 m (0.85 ft.)
|
|
Measurement analysis |
|
|---|---|
|
Spotmeter
|
Center spot on/off
|
|
Color palettes
|
|
|
Set-up |
|
|---|---|
|
Set-up commands
|
|
|
Emissivity correction
|
Yes: 4 pre-set levels with custom adjustment of 0.1–0.99
|
|
Languages
|
Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese,
Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
|
|
Service functions |
|
|---|---|
|
Camera software update
|
Download from
|
|
Storage of images |
|
|---|---|
|
Storage media
|
eMMC 4GB
|
|
Image storage capacity
|
50.000 images
|
|
Image file format
|
JPEG with spot temp in meta tag
|
|
Digital camera |
|
|---|---|
|
Resolution
|
2 MP (1600 × 1200 pixels)
|
|
Focus
|
Fixed
|
|
Field of view
|
71° × 56°, adapts to the IR lens
|
|
Flashlight |
|
|---|---|
|
Flashlight
|
Bright LED on/off
|
|
LED CCT
|
6500°K
|
|
LED CRI
|
70
|
|
Beam angle
|
±20°
|
|
Rated power
|
0.5 W
|
|
Light output (Lumens)
|
100
|
|
Laser pointer |
|
|---|---|
|
Laser pointer
|
Indicating the size of the measurement area
|
|
Laser
|
Class 1
|
|
Data communication interfaces |
|
|---|---|
|
Interfaces
|
USB 2.0
|
|
USB
|
USB Type-C: data transfer/power
|
|
USB standard
|
USB 2.0 High Speed
|
|
Power system |
|
|---|---|
|
Battery type
|
Rechargeable Li ion battery
|
|
Battery voltage
|
3.6 V
|
|
Battery capacity
|
3000 mAh
|
|
Battery operating time
|
|
|
Battery charge life
|
30 days minimum
|
|
Charging system
|
Battery is charged inside the camera
|
|
Charging time
|
4 hours to 90%, 6 hours to 100%
|
|
Charging temperature
|
0 to 45°C (32 to 113°F)
|
|
Power management
|
Adjustable: off, 5 minutes, 15 minutes, 30 minutes
|
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–10 to 45°C (14 to 113°F)
|
|
Storage temperature range
|
–30 to 55°C (–22 to 131°F)
|
|
Humidity (operating and storage)
|
0–90% relative humidity (RH) (0 to 37°C (32 to 98.6°F))
0–65% RH (37 to 45°C (98.6 to 113°F))
0–45% RH (45 to 55°C (113 to 131°F ))
|
|
EMC
|
|
|
Magnetic fields
|
EN 61000-4-8 class 3
|
|
Radio spectrum
|
|
|
Encapsulation
|
IP 54 (IEC60529)
|
|
Shock
|
25 g (IEC 60068-2-27)
|
|
Vibration
|
2 g (IEC 60068-2-6)
|
|
Drop
|
Designed for 2 m (6.56 ft.)
|
|
Safety
|
CE/CB/EN61010/UL
|
|
Environmental safety
|
|
|
Humidity requirement
|
|
|
Declaration of conformity
|
See:
|
|
Physical data |
|
|---|---|
|
Weight (including battery)
|
0.394 kg (13.9 oz.)
|
|
Size (L × W × H)
|
210 × 64 × 81 mm (8.3 × 2.5 × 3.2 in.)
|
|
Tripod mounting
|
UNC ¼″-20
|
|
Warranty and service |
|
|---|---|
|
Warranty
|
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
Packaging, contents
|
|
|
Packaging, weight
|
0.942 kg (2.08 lb.)
|
|
Packaging, size
|
284 × 151 × 105 mm (11.2 × 5.95 × 4.12 in.)
|
|
EAN-13
|
7332558023822
|
|
UPC-12
|
845188019570
|
|
Country of origin
|
Taiwan
|