Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 88895
Last modified 2022-12-13
Additional supporting documents:
­Mechanical drawings
P/N: 89401-0203

FLIR Cx5

Graphic
High-res image, RGB color space, 1000 px wide

General description

 
The FLIR Cx5 is certified for use in many explosive environments, eliminating the need to acquire hot work permits due to gas, vapor, and dust, while making T-Class surveys quick and easy.
With FLIR MSX® (Multi-Spectral Dynamic Imaging) and 1-Touch Level/Span, the Cx5 can help you identify potential problems quickly to improve plant performance. The 3.5-inch touchscreen interface is simple to use, and 160 × 120 thermal resolution gives you accurate temperature measurement of nearby targets. Built-in FLIR Ignite™ cloud service provides direct data transfer, storage, and backup, so images are always available and securely stored on all your devices. With the FLIR Cx5 in your toolbox, you’ll always be ready to investigate mechanical and electrical equipment around your production site.

Imaging and optical data

 
IR resolution
160 × 120 pixels
Thermal sensitivity/NETD
< 70 mK
Field of view (FOV)
54° × 42°
Minimum focus distance
  • Thermal: 0.1 m (0.32 ft)
  • MSX: 0.3 m (0.98 ft)
Spatial resolution (IFOV)
6.3 mrad/pixel
F-number
1.1
Image frequency
8.7 Hz
Focus
Focus free
Digital zoom
Yes, zoom pinch, 1–4× continuous

Detector data

 
Detector type
Focal plane array, uncooled microbolometer
Spectral range
8–14 µm
Detector pitch
12 μm

Image presentation

 
Display resolution
640 × 480 pixels
Screen size
3.5 in
Aspect ratio
4:3
Auto orientation
Yes
Touch screen
Yes, capacitive
Display technology
IPS
Image adjustment
  • Automatic level and span
  • Manual level and span
  • 1-Touch level and span
Image modes
  • Infrared image
  • Visual image
  • MSX
  • Picture in picture (IR area on visual image)
Gallery
Yes, incl. thumbnails and custom folder structure

Measurement

 
Object temperature range
–20 to 400°C (–4 to 752°F)
Accuracy at ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)
  • 0 to 100°C (32 to 212°F): ±5°C (±9°F)
  • 100 to 400°C (212 to 752°F): ±5%

Measurement analysis

 
Measurement functions
  • Spot
  • Box with max./min.
Measurements correction
  • Emissivity; matt/semi-matt/semi-glossy + custom value
  • Reflected apparent temperature
    • Atmospheric compensation
Color palettes
  • Iron
  • Gray
  • Rainbow
  • Arctic
  • Lava
  • Rainbow HC

Set-up

 
Set-up commands
  • Local adaptation of units, language, date and time formats
  • Screen brightness (high, medium, low)
Languages
Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish

Service functions

 
Camera software update
  • Automatic over Wi-Fi
  • USB via computer

Storage of images

 
Storage media
Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
Image storage capacity
> 5000 sets of images
Image file format
Standard JPEG, 14-bit measurement data included

Image annotations

 
Text
Soft keyboard on touchscreen, auto-prompt for note when image is saved

Video streaming

Non-radiometric video streaming
Yes; MSX, Thermal, Visual, Picture in Picture.
USB Video Class colorized uncompressed with overlay 9 Hz.

Digital camera

 
Resolution
5 MP
Focus
Fixed
Field of view
71.5 ° × 56° (84° diagonal)
Video lamp
Yes

Data communication interfaces

 
Wi-Fi
802.11 a/ac/b/g/n (2.4 and 5 GHz)
(5 GHz only for indoor use in Japan and Canada)
USB
USB 2.0, Type-C connector
Bluetooth
PAN

Radio

Wi-Fi
  • Standard: 802.11 a/b/g/n (HT20)
  • Frequency range:
    • 2401–2473 MHz
    • 5150–5250 MHz
  • Max. output power: 15 dBm
Bluetooth + EDR
  • Frequency range:
    • 2400–2484 MHz
  • Max. output power: 10 dBm

Power system

 
Battery type
Rechargeable Li ion battery (built-in)
Battery voltage
3.7 V
Battery capacity
1800 mAh
Battery operating time
4 hours
Battery charge life
>500 cycles
Charging system
USB-C (1 A)
Charging time
2 hours
Charging temperature
35°C (95°F)
External power operation
5 V, USB-C
Power management
Adjustable stand-by and automatic shut-down
Battery documents
For documents like MSDS and UN38.3 test reports/summaries, see:

Environmental data

 
Operating temperature range
–10°C to 50°C (14°F to 122°F)
Storage temperature range
–40°C to 70°C (–40°F to 158°F)
EMC
  • EN 301 487-1
  • EN 301 489-17
  • FCC 47 CFR Part 15 Class B
Magnetic fields
EN 61000-4-8 level 5
Radio spectrum
  • ETSI EN 300 328
  • EN 301 489
  • FCC Title 47 CFR Part 15
  • RSS-247 Issue 2
Battery regulations
  • UL 1642
  • EN 62133 ed 2
Battery charging efficiency
  • BC Title 20
  • 10 CFR Section 430.23 (aa)
Drop
Designed for 2 m (6.56 ft)
Humidity (operating and storage)
ATEX Directive 2014/34/EU
Relative humidity
Encapsulation
Shock
Vibration
Safety
Environmental safety
Certifications
  • EN IEC 60079-0:2018
  • EN IEC 60079-15:2019
  • EN 60079-31:2014
  • IEC 60079-0:2017
  • IEC 60079-15:2017
  • IEC 60079-31:2013
Certificates and declarations of conformity

Physical data

 
Weight
  • ExN case: 0.49 kg (1.08 lb)
  • ExN case + FLIR C5 camera: 0.69 kg (1.52 lb)
Size (L × W × H)
168 × 112 × 42 mm (6.6 × 4.4 × 1.7 in)
Tripod mounting
UNC ¼″-20
Housing material
Aluminum
Color
Black

Warranty and service

 
Warranty

Shipping information

 
Packaging, type
Cardboard box
Packaging, contents
  • Cx5
  • FLIR Thermal Studio Starter
  • Wrist strap lanyard
  • USB cable
  • Restricted breathing test port
  • Pouch
  • Printed documentation
Packaging, weight
0.825 kg (including Cx5) (1.82 lb)
Packaging, size
205 × 61 × 155 mm (8.1 × 2.4 × 6.1 in)
EAN-13
4743254006119
UPC-12
845188026998
Country of origin
  • ExN case: United Kingdom
  • FLIR C5 camera: Estonia
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2022, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.