Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 61657 |
| Last modified | 2019-12-05 |
|
General description |
|
|---|---|
|
Part number
|
CM44
|
|
Part name
|
Professional 400A TRMS AC Clamp Meter + Type K
|
|
The FLIR CM44 Clamp Meter is a professional and affordable true RMS meter designed for commercial and residential electricians.
The FLIR CM44 features AC clamp measurement to meet your unique needs. The meter is equipped with a bright backlit display
for ease of use inside electrical panels. Accu-Tip technology delivers amperage measurements on smaller-gauged wires more
accurately—to a 10th of a digit. It offers MAX/MIN/AVG recording, frequency measurement, and electrical field detection to
help you determine voltage presence and relative strength of the field. Made with an over-molded, easy-to-grip design, the
FLIR CM44 clamp meter is durable enough to withstand a 2 m drop, and the slim form factor is convenient to carry in your toolbag
anywhere you go.
|
|
|
Professional performance at an affordable price:
|
|
|
Features: DC voltage, AC voltage (digital low-pass filter/VFD), clamp-on AC current, Accu-Tip clamp-on AC current, frequency,
resistance, capacitance, diode, DC μA, temperature.
|
|
|
Electrical measurement |
|
|---|---|
|
True RMS voltage
|
Yes
|
|
Auto-ranging
|
Yes
|
|
DC V range
|
600.0 V
|
|
DC V accuracy
|
±1.0% + 5 digits
|
|
AC V range with digital low-pass filter
|
600.0 V
|
|
AC V range with digital low-pass filter: accuracy
|
±1.0% + 5 digits (50–60 Hz)
|
|
Peak RMS inrush current (AC V and AC A)
|
|
|
Response
|
80 ms to >90%
|
|
Resistance range
|
600.0 Ω, 6.000 kΩ, 60.00 kΩ
|
|
Resistance
|
±1.0% + 5 digits
|
|
Continuity
|
600.0 Ω ± 1.0% + 5 digits
|
|
Diode
|
2.000 V ± 1.5% + 5 digits
|
|
Capacitance
|
200.0 μF, 2500 μF ± 2.0% + 4 digits1
|
|
DC μA
|
200.0 μA, 2000 μA
|
|
DC μA accuracy (burden voltage)
|
±1.0% + 5 digits (3.5 mV/μA)
|
|
Temperature |
|
|---|---|
|
–40.0 to 99.9°C, ±1.0% + 1°C
|
|
|
100–400°C, ±1.0% + 1°C
|
|
|
–40 to 99.9°F, ±1.0% + 2°F
|
|
|
100–752°F, ±1.0% + 2°F
|
|
|
Low-current Accu-Tip clamp-on AC A |
|
|---|---|
|
Range (50–60 Hz)
|
60.00 A
|
|
±2.% + 5 digits
|
|
|
Standard clamp-on AC A |
|
|---|---|
|
Range (50 Hz~60 Hz)
|
60.00 A, 400.0 A
|
|
±2.0% + 5 digits
|
|
|
Range (60–400 Hz)
|
60.00 A, 400.0 A
|
|
±3.0% + 5 digits
|
|
|
Line level frequency |
|
|---|---|
|
Function (5.00–999.9 Hz)
|
600 V
|
|
Sensitivity22 (Sine RMS) (5.00–999.9 Hz)
|
50 V
|
|
Function (50.00 Hz~400.0 Hz)
|
60 A (low-current mode)
|
|
Sensitivity23 (Sine RMS) (50.00–400.0 Hz)
|
40 A
|
|
Function (50.00 Hz~400.0 Hz)
|
60 A, 400 A
|
|
Sensitivity24 (Sine RMS) (50.00–400.0 Hz)
|
40 A
|
|
Accuracy
|
1% + 5 digits
|
|
Non-Contact EF Voltage Detection |
|
|---|---|
|
Typical voltage (tolerance: 10–36 V)
|
20 V
|
|
Bar graph indication
|
-
|
|
Typical voltage (tolerance: 23–83 V)
|
55 V
|
|
Bar graph indication
|
- -
|
|
Typical voltage (tolerance: 59–165 V)
|
110 V
|
|
Bar graph indication
|
- - -
|
|
Typical voltage (tolerance: 124–330 V)
|
220 V
|
|
Bar graph indication
|
- - - -
|
|
Typical voltage (tolerance: 250–600 V)
|
440 V
|
|
Bar graph indication
|
- - - - -
|
|
Indication
|
Number of bar graph segments and audible beep tones proportional to the detected field strength
|
|
Detection frequency
|
50/60 Hz
|
|
Detector:
|
Located Inside the top of the stationary jaw
|
|
Additional measurement functions
|
Data hold, MIN/MAX/AVG, backlit LCD, 80 ms peak RMS inrush current mode, relative/DC zero
|
|
General |
|
|---|---|
|
Jaw opening
|
30 mm (1.2 in.) maximum
|
|
Display counts
|
6000
|
|
Measuring rate
|
5 times per second nominal
|
|
Calibration cycle
|
1 year calibration cycle recommended
|
|
Auto power off
|
32 minutes of inactivity
|
|
Power source
|
2 × 1.5 V AAA alkaline batteries
|
|
Environmental data |
|
|---|---|
|
Operational temperature
|
–10 to +50°C (14–122°F) (non‐condensing) 10–30°C (50–86°F) (≤80% relative humidity (RH)) 30–40°C (86–104°F) (≤75% RH) 40–50°C
(104–122°F) (≤45% RH)
|
|
Storage temperature
|
–20 to +60°C (4–140°F)
|
|
Relative humidity
|
80% maximum RH up to 31°C (88°F) decreasing linearly to 50% maximum RH at 50°C (122°F)
|
|
Temperature coefficient
|
0.15 × (specified accuracy)/°C, @ 0°C (32°F) to 18°C (64.4°F) or 28°C (82.4°F) to 50°C (122°F), or as otherwise specified
|
|
Operating altitude
|
2000 m (6562 ft.) maximum
|
|
Pollution degree
|
2
|
|
Physical data |
|
|---|---|
|
Dimensions (L × W × H)
|
217 mm × 76 mm × 37 mm (8.5 in. × 3.0 in. × 1.5 in.)
|
|
Weight
|
186 g (6.6 oz.)
|
|
Warranty |
|
|---|---|
|
Warranty
|
|
|
Certifications |
|
|---|---|
|
Certifications
|
CE, cULus
|
|
Safety category rating
|
EN 61010-1 CAT IV—300 V, CAT III—600 V, EN 61010-2-032
|
|
Shipping information |
|
|---|---|
|
Packaging type
|
Retail color box
|
|
Packaging contents
|
CM4x, 2 × AAA batteries, premium CAT IV silicone test leads, type-K thermocouple, FLIR carrying pouch, quick start guide,
warranty registration card
|
|
Packaging weight
|
0.8 kg (1.8 lb.)
|
|
Packaging dimensions (H × W × L)
|
33 cm × 14 cm × 10.7 cm (13 in. × 5.5 in. × 4.3 in.)
|
|
Master carton weight
|
10.6 kg (23.4 lb.)
|
|
Master carton dimensions (H × W × L)
|
62.3 cm × 29.3 cm × 36.1 cm (24.6 in. × 11.6 in. × 14.3 in.)
|
|
Master carton quantity
|
12
|
|
UPC
|
793950370445
|
|
EAN
|
0793950370445
|
|
Country of origin
|
Taiwan
|
|
Tariff code
|
9030.31.0000
|
|
Technical support |
|
|---|---|
|
Website
|
|