Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
| Rev. | 85130 |
| Last modified | 2022-05-19 |
|
General description |
|
|---|---|
|
The FLIR Si124 is a system for acoustic image measurements and signal analysis.
The FLIR Si124 uses 124 microphones to form a very precise acoustic image in the desired direction. This acoustic image is transposed in
real-time on top of a digital camera picture, which allows the user to accurately see from which directions sound is arriving
at the camera. Interesting sound sources can then be separated and saved for deeper analysis, using the FLIR Acoustic Camera Viewer cloud service.
The camera is a smart acoustic device for locating leaks in compressed-air systems. It is up to ten times faster than traditional
models, and instantly shows the located leaks on the camera view combined with estimated leak size and annual cost.
Analysis and reporting can be done using:
Even the human ear can sometimes hear an air leak in a quiet environment, but in a typical industrial environment it is generally
impossible to hear even bigger leaks due to loud background noise. The FLIR Si124 can very effectively filter out the industrial noise, allowing the user to locate quiet sounds even in noisy environments.
|
|
|
Features
|
|
Acoustic specifications |
|
|---|---|
|
Acoustic measurement
|
124 low-noise MEMS microphones, real-time sound visualization
|
|
Dynamic range, low limit
|
< -15 dB (frequency-dependent)
|
|
Dynamic range, high limit
|
> 120 dB (frequency-dependent)
|
|
Bandwidth
|
2 kHz to 35 kHz, adjustable range
|
|
Distance
|
From 0.3 m (1.0 ft) up to 130 m (430 ft)
|
|
Severity assessment
|
Automatic AI-based severity assessment including recommended actions in FLIR Acoustic Camera Viewer or FLIR Thermal Studio.
|
|
Leak localization and detection
|
Automatic leak recognition including estimated leak size and annual cost
|
|
Leak rate
|
In typical industrial environment:
Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
|
|
User interface |
|
|---|---|
|
Display
|
Size: 5 in. 800 × 480
Color: 24 bit RGB
Brightness: 1000 cd/m2 (adjustable)
|
|
Input device
|
Resistive touchscreen
|
|
Power On indicator
|
LED (red)
|
|
Video image resolution
|
800 × 480
|
|
Camera FOV
|
62° × 49°
|
|
Video frame rate
|
25 fps
|
|
Acoustic image frame rate
|
30 fps
|
|
Zoom
|
2x Digital zoom
|
|
Languages
|
Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian,
Polish, Portuguese, Russian, Simplified Chinese, Spanish, Swedish, Thai, Traditional Chinese, Turkish, Vietnamese
|
|
Analysis and reporting |
|
|---|---|
|
Online
|
FLIR Acoustic Camera Viewer (cloud service)
|
|
Offline
|
FLIR Thermal Studio (desktop software)
|
|
Communication and data storage |
|
|---|---|
|
Data transfer
|
|
|
Camera software update
|
|
|
Still images
|
Yes
|
|
Video recording
|
Yes, up to 5 minutes.
|
|
Storage, internal
|
32 GB / 2000 snapshots (typical) SD card, non-removable
|
|
Storage, external
|
8 GB / 500 snapshots (typical) USB mass storage, provided with device
|
|
Power supply |
|
|---|---|
|
Camera power input
|
Nominal input voltage 12 V
Max input: 15 V 2.5 A
|
|
External battery
|
LiFePO 12 V 7 Ah, 84 Wh
Usage: Up to 7 h (depends on ambient conditions)
Charge time: 4-6 h
Max output: 13.8 V, 4.0 A
|
|
Battery charger
|
Input: 100-240 V AC, 50/60 Hz, 1.3 A
Max output: 14.6 V, 4.0 A
|
|
Internal battery (only for camera backup use)
|
Li-Ion 6 Wh
|
|
Battery documents
|
For documents like MSDS and UN38.3 test reports/summaries, see:
|
|
Environmental data |
|
|---|---|
|
Operating temperature range
|
–10 to 50°C (14 to 122°F)
|
|
Storage temperature range
|
–20 to 70°C ( –4 to 158°F)
|
|
Relative humidity
|
Recommended 0 to 90%
|
|
EMC
|
|
|
Radio
|
|
|
Protection class
|
IP51
|
|
Declaration of conformity
|
See:
|
|
Physical data |
|
|---|---|
|
Camera size
|
273 × 170 × 125 mm (10.7 × 6.7 × 4.9 in)
|
|
Camera weight
|
Camera: 980 g (2.2 lb)
|
|
Battery size
|
90 × 145 × 65 mm (3.5 × 5.7 × 2.6 in)
|
|
Battery weight
|
985 g (2.2 lb)
|
|
Total weight, incl. all accessories
|
2.9 kg (6.4 lb)
|
|
Battery cord length
|
0.75 m (2.46 ft), extended 1.5 m (4.92 ft)
|
|
Warranty and service |
|
|---|---|
|
Warranty
|
http://www.flir.com/warranty/
|
|
Shipping information |
|
|---|---|
|
Packaging, type
|
Cardboard box
|
|
Packaging, contents
|
|
|
Packaging, weight
|
4.5 kg (9.9 lb)
|
|
Packaging, size
|
40 × 40 × 35 cm (15.7 × 15.7 × 13.8 in)
|
|
EAN-13
|
7332558028582
|
|
UPC-12
|
845188025557
|
|
Country of origin
|
Finland
|