Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).
Rev. | 64388 |
Last modified | 2020-03-10 |
General description |
|
---|---|
Part number
|
TG56
|
Part name
|
Spot IR Thermometer with Thermocouple
|
The FLIR TG56 Spot IR Thermometer provides non-contact surface temperature readings so you can quickly and easily take measurements
in places that are out of reach. Providing a distance-to-spot ratio of up to 30:1, the FLIR TG56 can measure small targets
from a safe distance. New mode options give you control to view your current reading and the last two temperature readings
simultaneously. A type K thermocouple input with included bead probe enables contact measurements with the ability to see
your spot infrared temperature, contact measurements, and the difference in the readings on one screen. The FLIR TG56 has
a color screen that makes it easy to navigate and select settings, plus adds visibility and efficiency to the advanced feature
set. The FLIR TG56 is your go-to, pocket-sized device for efficient temperature measurement.
|
|
Measure high and low:
|
|
Simple to use:
|
|
Convenient and rugged design:
|
Spot infrared (IR) thermometer |
|
---|---|
IR temperature range
|
–30°C to +650°C (–22°F to +1202°F)
|
IR temperature accuracy
|
–30 to –10°C (–22 to +14°F): ±3.0°C (±5.4°F), –10 to <0°C (14 to <32°F): ±2.0°C (±3.6°F), 0–650°C (32–1202°F): ±1.0°C (±1.8°F)
or ±1.0% (whichever is greater)
|
Emissivity
|
4 presets plus a custom setting (0.10–0.99)
|
Distance to spot
|
30:1
|
Field of view angle
|
0.04°
|
Resolution
|
0.1°C (0.1°F ≤ 999°F; 1°F ≥ 1000°F)
|
IR temperature response time
|
150 ms
|
Measurement modes
|
3 readings, minimum/maximum, AVG (6000 pts running average)/differential (maximum–minimum), IR/thermocouple/IR and thermocouple
difference
|
Alarms
|
High/low/both, blue and red color indication
|
Thermocouple (TC) temperature |
|
---|---|
TC input type
|
K
|
TC input temperature range
|
–30 to +650°C (–22 to +1202°F)
|
TC input temperature accuracy
|
±2°C (3.6°F) or ±1% whichever is greater. Not including additional probe error: ±2.5°C (4.5°F)
|
TC input temperature resolution
|
0.1°C (0.1°F ≤ 999°F; 1°F ≥ 1000°F)
|
TC included type K range
|
–30 to +300°C (–22 to +572°F)
|
Laser |
|
---|---|
Laser type
|
Single class 1 laser (red; visible light)
|
Laser wavelength
|
650 ± 20 nm
|
Laser power
|
≤0.39 mW
|
Laser alignment
|
Parallel to measurement “cone”
|
Power source |
|
---|---|
Batteries
|
3 × 1.5V AAA
|
Battery life
|
>8 hours
|
General |
|
---|---|
Display
|
1.45 in. color TFT, 128 (W) × 128 (H) pixels
|
Auto power off
|
User-adjustable (5, 10, and 20 seconds)
|
Warranty
|
|
Drop test
|
3 m
|
IP rating
|
N/A
|
Worklight
|
Yes
|
Certifications
|
CE/FDA laser
|
Wrist strap
|
Included
|
Physical data |
|
---|---|
Weight
|
312 g (11 oz)
|
Dimensions (H × W × D)
|
158 × 44 × 73 mm (6.2. × 1.7. × 2.9 in)
|
Shipping information |
|
---|---|
Packaging type
|
Retail color box
|
Packaging contents
|
TG56, wrist strap/lanyard, type K thermocouple, user guide, 3 × AAA batteries, warranty registration card
|
Packaging weight:
|
0.5 kg (1.1 lb)
|
Packaging dimensions (H × W × L)
|
27.7 × 17.3 × 17.2 cm (10.9. × 6.9. × 6.8 in)
|
Master carton weight
|
7 kg (15.5 lb)
|
Master carton dimensions (H × W × L)
|
27.7 × 17.3 × 7.2 cm (10.9 × 6.9 × 2.9 in)
|
Master carton quantity
|
12
|
UPC
|
793950400562
|
EAN
|
0793950400562
|
Country of origin
|
China
|
Tariff code
|
9025.19.8080
|
Technical support |
|
---|---|
Website
|
|