Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 84743
Last modified 2022-05-02
Additional supporting documents:
­Mechanical drawings
P/N: 63950-1001

FLIR ETS320

Graphic
High-res image, RGB color space, 1000 px wide

General description

The FLIR ETS320 is FLIR’s first electronic test bench camera, designed for a quick temperature check of PCB boards and electronic devices. The FLIR ETS320 is sensitive enough to detect subtle temperature difference with an accuracy of ±3°C (5.4°F), so you can quickly find hot spots and potential points of failure. The 320 × 240 pixel infrared detector offers more than 76 000 points of temperature measurement, eliminating the guesswork of legacy measurement tools. Designed specifically for bench-top work, the battery-powered FLIR ETS 320 connects to your PC for immediate analysis and sharing of thermal data.
Benefits:
  • Reduces test times: Quickly identify hot spots, thermal gradients, and potential points of failure.
  • Improves product design: Know where and when to add fans and heatsinks, and ensure products are operating within specification for their maximum lifetime.
  • Saves money: Improve rapid prototyping and reduce product development cycles.
  • Optimizes lab time: Battery powered and hands-free, and offers complete measurement and analysis in the camera.
Key features:
  • >76 000 points of non-contact temperature measurement at the push of a button.
  • 320 × 240 pixel detector provides crisp thermal imagery.
  • Time versus temperature measurement with FLIR Thermal Studio.
  • Small-component measurement, down to 170 µm per pixel spot size.
  • Lens offers a 45° thermal view of the target for the quick detection of hot spots.
  • Records radiometric imagery in standard JPEG format for easier sharing.
  • ±3% accuracy promotes quality assurance and factory acceptance of PCBs.
  • Quickly mounts on the supplied stand for immediate use.
  • Crisp 3 in. LCD display provides immediate thermal feedback.
  • World-class software provided for advanced measurement corrections/capabilities.

Imaging and optical data

 
IR resolution
320 × 240 pixels
Thermal sensitivity/NETD
<0.06°C (0.11°F)/<60 mK
Field of view (FOV)
45° × 34°
Fixed focus distance
70 mm ± 10 mm (2.8 in. ±0.4 in.)
Spatial resolution (IFOV)
2.6 mrad
F-number
1.5
Image frequency
9 Hz

Detector data

 
Detector type
Focal plane array (FPA), uncooled microbolometer
Spectral range
7.5–13 µm

Image presentation

 
Display
3.0 in. 320 × 240 color LCD
Image adjustment
Automatic/manual

Measurement

 
Object temperature range
–20°C to +250°C (–4°F to +482°F)
Accuracy
±3°C (±5.4°F)‎ or ±3% of reading,‎ whichever greatest, for ambient temperature 10°C (‎50°F) to 35°C (95°F)‎ and object temperature above +‎0°C (+‎32°F)‎

Measurement analysis

 
Spotmeter
Center spot
Area
Box with maximum/minimum
Emissivity correction
Variable from 0.1 to 1.0
Emissivity table
Emissivity table of predefined materials
Reflected apparent temperature correction
Automatic, based on input of reflected temperature

Set-up

 
Color palettes
Black and white, iron, and rainbow
Set-up commands
Local adaptation of units, language, date and time formats

Video streaming

 
Radiometric IR video streaming
Full dynamic to PC (FLIR Thermal Studio) using USB
Non-radiometric IR video streaming
Uncompressed colorized video using USB

Storage of images

 
File formats
Standard JPEG, 14-bit measurement data included

Data communication interfaces

 
Interfaces
USB Micro: Data transfer to and from PC and Mac devices

Power system

 
Battery type
Rechargeable Li ion battery
Battery voltage
3.7 V
Battery operating time
Approximately 4 hours at 25°C (77°F) ambient temperature and typical use
Charging system
Battery is charged inside the unit
Charging time
2.5 hours to 90% capacity
Power management
Automatic shut-down
AC operation
AC adapter, 90–260 V AC input, 5 V DC output to camera
Battery documents
For documents like MSDS and UN38.3 test reports/summaries, see:

Environmental data

 
Operating temperature range
10–40°C (50–104°F)
Storage temperature range
–40 to +70°C (–40 to +158°F)
Humidity (operating and storage)
IEC 60068-2-30/24 h 95% relative humidity
Encapsulation
IP 40 (IEC 60529)

Directives and regulations

 
Directives and regulations
  • Battery Directive 2006/66/EC
  • EMC Directive 2014/30/EU
  • FCC 47 CFR Part 15 Class B Subpart B
  • REACH Regulation EC 1907/2006
  • RoHS2 Directive 2011/65/EC
  • WEEE Directive 2012/19/EC
Declaration of conformity

Physical data

 
System weight, incl. battery
1.8 kg (4.0 lb.)
System size (L × W × H)
220 × 150 × 300 mm (8.7 × 5.9 × 11.8 in.)
Color
Black and gray

Shipping information

 
Packaging, type
Cardboard box
List of contents
  • Infrared camera unit
  • USB cable
  • Power supply
  • FLIR Thermal Studio Standard, 1 Year Subscription
  • Printed documentation
Packaging, weight
2.9 kg (6.4 lb.)
Packaging, size (L × W × H)
290 × 170 × 378 mm (11.4 × 6.7 × 14.9 in.)
EAN-13
4743254002913
UPC-12
845188014186
Country of origin
Designed & Engineered by FLIR Systems, Sweden.
Assembled in Taiwan.
Supplies & accessories:

Mechanical drawings

Disclaimer
© 2022, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to exportquestions@flir.com with any questions.