Product name |
Part number |
---|---|
Accessory Box II
|
T199557ACC
|
Battery
|
T199330ACC
|
Battery charger
|
T199425ACC
|
Bluetooth Headset
|
T197771ACC
|
FLIR Tools+ (download card incl. license key)
|
T198583
|
Hard transport case
|
T199346ACC
|
High temperature option, +300 to +1000°C
|
T199559
|
Lens 14° + case
|
T199588
1
|
Lens 24° + case
|
T199589
2
|
Lens 42° + case
|
T199590
3
|
Power supply for battery charger
|
T911633ACC
|
Power supply for camera, 15 W/3 A
|
T911630ACC
|
USB 2.0 A to USB Type-C cable, 0.9 m
|
T911631ACC
|
USB Type-C to HDMI adapter, standard specification UH311
|
T911632ACC
|
USB Type-C to USB Type-C cable (USB 2.0 standard), 1.0 m
|
T911705ACC
|
Car adapter 12V
|
T911706ACC
|
Pouch for FLIR E-series
|
T911689ACC
|