Other output formats

Social media

Expanding the links above requires Chrome 47, Internet Explorer 11, or Firefox 43 (or later versions).

Rev. 62121
Last modified 2019-12-20
Additional supporting documents:
­Mechanical drawings
­CE Declaration of conformity
­Letter of Volatility
­Material Safety Data Sheet (MSDS)
­Test report UN38.3 (Battery)
P/N: TG165

FLIR TG165: Imaging IR Thermometer

Graphic
High-res image, RGB color space, 1000 px wide
Part number
TG165
Part name
Imaging IR Thermometer
Description
FLIR’s new TG165 imaging infrared (IR) thermometer bridges the gap between single-spot IR thermometers and FLIR’s legendary thermal cameras. Equipped with FLIR’s exclusive Lepton micro thermal camera, the FLIR TG165 shows you where potential problems are brewing and where to aim your spot.
The FLIR TG165 lets you see heat patterns, reliably measure temperature, and store images and data. Its menu uses intuitive icons, making it simple to operate. The FLIR TG165 also makes documentation easy by saving images you can download from the micro-SD card or over a USB connection and use for reports.
With a spot ratio of 24:1, dual laser pointers, and a wide temperature range from 13–716°F (–25 to 380°C), the FLIR TG165 helps you to capture reliable readings from safer distances.
  • See the heat and speed up troubleshooting.
  • Know where to measure temperature.
  • Grab and go simplicity—no special training required.
  • Pocket portable to fit a crowded tool bag.
  • Rugged and reliable.

IR temperature measurement

 
Basic accuracy
±1.5% or 1.5°C
Basic range
–25 to 380°C (14–716°F)
Detailed ranges and accuracy
–25 to –10°C ± 3°C (–13 to 14°F ± 5°F)
–10 to 0°C ± 2.0°C (–14–32°F ± 4°F)
0–380°C ±1.5°C or 1.5%, whichever is greater (32–716°F ± 3% or 3°F, whichever is greater)
Emissivity
4 pre-set levels with custom adjustment of 0.1–0.99
Distance to spot ratio (D:S)
24:1
Measurement resolution
0.1°C/°F
Response time
150 ms
Spectral response
8–14 μm
Lasers
Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Calibration
Soft button multi-point by authorized FLIR service center
IR temperature resolution
0.1°C
IR temperature response time
<150 ms
IR thermometer measurement acquisition
Continuous scanning
Emissivity
4 presets, adjustable from 0.1 to 0.99
IR thermometer spectral range
8–14 μm
Minimum measurement distance
26 cm (10″)

Thermal imaging

 
Imaging detector
FLIR Lepton, microbolometer focal plane array
Shuttter
Integrated automatic shutter for auto flat field correction
Image resolution (H × W)
4800 pixels (80 × 60)
Spectral response
8–14 μm
Field of view (H × W)
50° × 38.6°
Upper scene range
127°C, 260°F (400K)
Sensitivity
<150mK
Image update speed frequency
9 Hz
Thermal image palettes
2: hot-iron and gray-scale
Thermal image minimum focus distance
10 cm (4″)

Power system

 
Battery
3.7 V, 2600 mA h lithium ion battery, rechargeable via micro USB
Auto power off
Adjustable with disable
Battery charge life
30 days minimum
Battery life
8 hours continuous scanning with lasers
Charging time
90% at 4 hours, 100% at 6 hours

Storage of images

 
Memory type
Micro SD card accessible via top flap
Saved image format
Bitmap (BMP) image with temperature and emissivity
Image storage capacity
More than 100,000 images with included 16 GB micro SD card
Memory expansion
32 GB SD card maximum
File format
BMP with temperature values overlaid

General information

 
Display type
2.0″ TFT LCD
Display resolution (W × H)
38 720 pixels (176 × 220)
Tripod mount
1/4″-20 on handle bottom
Warranty
2 years product, 10 years thermal imaging detector
Calibration
Multi-point by authorized FLIR service center
Certifications
CE, FDA

Environmental specifications

 
Drop test
Designed for 2 m (6.5ʹ)
Operating temperature
–10 to 45°C (14–113°F)
Storage temperature and relative humidity (RH)
–22 to 131°F (–30 to 55°C)
0–90% RH (32– 98.6°F (0–37°C)), 0–65% RH (98.6–113°F (37–45°C)), 0–45% RH (113–131°F (45–55°C))

Meter physical data

 
Weight:
11 oz. (312 g)
Unit size (H × W × D)
7.3″ × 2.2″ × 3.7″ (186 mm × 55 mm × 94 mm)
Material
PC-ABS, TPE
Color
Black, white, and silver

Shipping information

 
Packaging type
Color box with view of product in clamshell
Packaging contents
TG165 imaging IR thermometer, 16 GB micro SD Card (installed in unit), quick-start guide (printed), translated user manual (on SD card, accessible via USB data and power micro USB cord), wrist strap lanyard, switching USB power supply with multiple plugs (US, UK, EU, AU, CN, KR (pending certification)), warranty registration notice FLIR T&M and camera card, quality management system card
Packaging dimensions (H × W × L)
34 cm × 15 cm × 12 cm (13.5″ × 6″ × 4.5″)
Packaging weight
0.85 kg (1.8 lb.)
Carton dimensions
74 cm × 32 cm × 38 cm (30″ × 13″ × 15″)
Carton weight
11.8 kg (26 lb.)
Carton quantity
12
EAN-13
0793950401651
UPC-12
793950401651
Country of origin
China
Tariff code
9025198080

Technical support

Website

Accessories

 
TA13. EVA Protective Case for TG16X
Instock 11/1/14
TA14. Belt Holster for TG16X
Instock 11/114

Mechanical drawings

CE Declaration of conformity

Letter of Volatility

Material Safety Data Sheet (MSDS)

Test report UN38.3 (Battery)

Disclaimer
© 2019, FLIR Systems, Inc. All rights reserved worldwide. Names and marks appearing herein are either registered trademarks or trademarks of FLIR Systems and/or its subsidiaries. All other trademarks, trade names or company names referenced herein are used for identification only and are the property of their respective owners. Specifications subject to change without further notice. Camera models and accessories subject to regional market considerations. License procedures may apply. Products described herein may be subject to US Export Regulations. Please refer to [email protected] with any questions.